BL2 BPC 1101
-
Box PC
1099299
IP20-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® processor N3350 with 4 GB of RAM and an open M.2 slot for mass storage
Free download available.
Downloads
Product details
| Product type | Box PC |
| Computer data | |
| Processor | Intel® Celeron® N3350 1.10/2.4 GHz |
| Operating system | without operating system |
| RAM | 4 GB DDR3 |
| Data storage system | M.2 SSD |
| Cooling | passive |
| Display | |
| Display type | without display |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Interfaces | 1x COM (RS-232/422/485) |
| 2x COM (RS-232) | |
| 2x USB 2.0 | |
| 2x USB 3.0 | |
| Monitor output | 2x DisplayPort |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| External dimensions | |
| Width / Height / Depth | 185 mm / 131 mm / 54 mm |
| Installation dimensions | |
| Width / Height / Installation depth | 194 mm / 94 mm / |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 75 °C |
| Permissible humidity (operation) | 10 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 90 % (non-condensing) |
| Shock | 20g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | 2grms at sine, 5~500 Hz, 1 h/axis (panel mounting; SSD operating) according to EN 60068-2-6 0.5grms at sine, 5~500 Hz, 1 h/axis (panel mounting; HDD operating) according to EN 60068-2-6 |
| Mounting type | Panel mounting |
| DIN rail mounting |
| Item number | 1099299 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBABA |
| Product key | DRBABA |
| GTIN | 4063151019396 |
| Weight per piece (including packing) | 1,782 g |
| Weight per piece (excluding packing) | 1,620 g |
| Customs tariff number | 84715000 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 19200102 |
ETIM
| ETIM 9.0 | EC001413 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8216140a-5e49-44e5-acd5-5669733d1245 |
Compatible products
-
-
DP TO DVI ADPTR - Adapter 2400174
-
TOUCH PEN - Touch pen 2701379
-
BL2 X100 32GB M.2 2242 MLC - Memory 1185494
-
BL2 X100 64GB M.2 2242 MLC - Memory 1185499
-
BL2 X100 128GB M.2 2242 MLC - Memory 1185770
-
BL2 X100 240GB 2.5 SSD MLC - Memory 1185773
-
BL2 X100 480GB 2.5 SSD MLC - Memory 1185762
-
BL2 X100 500GB 2.5 HDD - Memory 1185771
-
VISU+ IPC UPGRADE - Visualization software 1310994
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150