OTTA 6 - Bolt connection terminal block
0790433

Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products