FBP-2/A7 - Blind plug
3069497

Blind plug, VDE coded type A7, pitch: 8.2 mm, width: 71 mm, height: 81 mm, number of positions: 7, color: gray, mounting type: Insertion in base strip

Product details








Compatible products



Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed