Bridge failures lasting several seconds with the buffer modules from the QUINT range for DIN rails. The QUINT BUFFER combines an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing.
QUINT4-BUFFER/24DC/20
-
Buffer module
2907913
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/20 A, including mounted UTA 107 universal DIN rail adapter.
Product details
| Input voltage range | 22.5 V DC ... 30 V DC |
| Fixed backup threshold | < 22 V DC |
| Voltage type of supply voltage | DC |
| Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 26 A (max.) |
| Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 0.2 A (No-load) |
| Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 0.6 A (charging process) |
| Buffer time | 0.2 s (20 A) |
| 2 s (2 A) |
| Efficiency | > 98 % (with charged energy storage device) |
| Connection in parallel | no |
| Connection in series | no |
| Mains operation | |
| Output voltage | 24 V DC (depending on the input voltage) |
| Output current IN | 20 A |
| Power loss nominal load max. | < 6 W |
| Buffer mode | |
| Output voltage | typ. 22 V DC |
| Output current IN | 20 A (depending on output current) |
| Static Boost (IStat.Boost) | 25 A |
| Power loss nominal load max. | < 6 W |
| Input | |
| Nominal capacity | 1 mAh |
| General | |
| IQ-Technology | no |
| Storage medium | Electrolytic capacitor |
| Signal state UIN OK | |
| Connection labeling | 3.1, 3.2 |
| Switching output | Electronic relays (OptoMOS) |
| State (configurable) | UIn OK |
| Output voltage | 30 V DC |
| Output can be loaded | 200 mA |
| LED status indicator | green (UIn OK) |
| Signal threshold | Input voltage in the valid range |
| Signal state Ready | |
| Connection labeling | 3.3 |
| Switching output | Transistor output, active |
| State (configurable) | Ready |
| State condition (configurable) | State of charge = 100% or buffer mode |
| Output voltage | 24 V (UN - 2 V (typical)) |
| Output can be loaded | 20 mA |
| LED status indicator | green (Ready) |
| Signal ground SGnd | |
| Connection labeling | 3.4 |
| Function | Signal ground |
| Reference potential | 3.3 Ready |
| Insulation voltage input, output / housing | 500 V |
| Product type | Buffer module |
| Product family | QUINT BUFFER |
| MTBF (IEC 61709, SN 29500) | 2497464 h (40 °C) |
| Insulation characteristics | |
| Protection class | Special application (SELV input voltage, hazardous voltages are generated in the device). |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 30 °C |
| Time | 288935 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 40 °C |
| Time | 144468 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 45 °C |
| Time | 102154 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 50 °C |
| Time | 72234 h |
| Life expectancy (electrolytic capacitors) | |
| Current | 20 A |
| Temperature | 60 °C |
| Time | 36117 h |
| Item dimensions | |
| Width | 56 mm |
| Height | 130 mm |
| Depth | 125 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Housing material | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 40 °C Derating: 1 %/K / > 60 °C Derating: 2.5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 4000 m |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Electrical safety | |
| Standard designation | Electrical safety |
| Standards/specifications | IEC 60950-1/VDE 0805 (SELV) |
| UL | |
| Identification | UL Listed UL 508 |
| UL | |
| Identification | UL/C-UL Recognized UL 60950-1 |
| UL | |
| Identification | UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise immunity | Immunity in accordance with EN 61000-6-2 (industrial) |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Input | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2907913 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMUIE3 |
| Product key | CMUIE3 |
| GTIN | 4055626309040 |
| Weight per piece (including packing) | 1,060 g |
| Weight per piece (excluding packing) | 760.55 g |
| Customs tariff number | 85322200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27040692 |
| ECLASS-15.0 | 27040692 |
ETIM
| ETIM 10.0 | EC002850 |
UNSPSC
| UNSPSC 21.0 | 26111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| SCIP | bf780566-3baa-40df-a168-e05bbde8eda2 |
| EF3.1 Climate Change | |
| CO2e kg | 20.84 kg CO2e |
Compatible products
Your advantages
Space savings, thanks to the compact design
Maintenance-free due to electrolytic capacitors
Thanks to soft start, can also be used with power supplies in the low power range
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150