Short-term mains interruptions are bridged by QUINT BUFFER, a maintenance-free capacitor-based buffer module with SFB technology (selective fuse breaking technology). Systems can therefore also run in unstable networks or, in the event of longer failures, are correctly shut down after all relevant process data is saved. The buffer module also acts as a energy storage device for peak loads and for tripping fuses. For function monitoring, an active switching output and a control lamp are used. With the integrated diode, loads can be divided into buffered and unbuffered loads. The buffer time is thus extended and the buffered loads are protected against errors in the internal network.
QUINT-BUFFER/24DC/24DC/40
-
Buffer module
2320393
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, decoupled input: 24 V DC, decoupled output: 24 V DC/40 A, with integrated SFB (Selective Fuse Breaking) Technology, including mounted UTA 107 universal DIN rail adapter
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: EAC-ZulassungLR
Approval ID: LR22136091TABV
Approval ID: 41516/B0 BVEAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: FILE E 123528ABS
Approval ID: 22-2244289-PDADNV
Approval ID: TAA0000265Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 41 A | - 6 |
IECEE CB Scheme
Approval ID: DE/PTZ/0072cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Longer buffer time, thanks to integrated decoupling function
Robust due to reliable supply at temperatures from -25°C to +80°C
Saves space: electronic switchover unit and energy storage in the same housing
Flexible – supports operation in auto mode as well as manual adjustment