NLC-055-024D-08I-04QTP-00A
-
Base unit
2700453
24 V DC Nanoline base unit. Equipped with 8 digital inputs, 2 analog (0-10 V) inputs and 4 PNP digital output channels. Additional I/O channels can be added using a maximum of three I/O extension modules. Optional communication modules provide network or serial connectivity. Optional operating panel provides user interface. Programming is via nanoNavigator.
Free download available.
Downloads
Product details
| Product type | Base unit |
| Product family | Nanoline |
| System limits | |
| Number of local bus devices that can be connected | 3 |
| Functionality | |
| Programming tool | nanoNavigator 3 or above |
| Supply | |
| Supply voltage | 24 V DC (Power available to the I/O and Communications modules) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Power supply connection | Screw connection |
| Max. current consumption | 250 mA |
| Typical current consumption | 100 mA |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Description realtime clock | ±2 s/day @ 25°C ±4 s/day @ -20 °C ... +60 °C Lithium BR2330 |
| Analog: | |
| Description of the input | Analog input |
| Number of inputs | 2 |
| Connection technology | Screw connection |
| A/D converter resolution | 12 bit (monotonic) |
| Limit frequency (3 dB) | 1 Hz (3 dB) |
| Protective circuit | Transient voltage suppression |
| Measuring principle | Successive approximation |
| Voltage input signal | 0 V DC ... 10 V DC |
| Input resistance of voltage input | 20 kΩ |
| Input filter | digital |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 NPN/PNP |
| Number of inputs | 8 |
| Connection method | Screw connection |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | 5 mA DC (On) |
| < 100 mA (Off) | |
| Typical response time | 60 µs (on) |
| 70 µs (OFF) | |
| Counter: | |
| Number of inputs | 2 |
| Input frequency | 6 kHz |
| Digital: | |
| Output name | Digital outputs |
| Output description | PNP outputs |
| Connection method | Screw connection |
| Number of outputs | 4 |
| Protective circuit | Short-circuit and overload protection |
| Maximum output current per channel | 500 mA |
| Maximum output current per module / terminal block | 2 A |
| Nominal output voltage | 24 V DC |
| Nominal load, inductive | 12 VA |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Maximum operating frequency with ohmic nominal load | 100 Hz |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Operator Panel | |
| Connection method | RJ45 / COMBICON |
| RS-232 | |
| Connection method | Slot 1 |
| USB | |
| Connection method | Slot 1 |
| Dimensional drawing |
|
| Width | 80.5 mm |
| Height | 103.5 mm |
| Depth | 60 mm |
| Color | white |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 90 % |
| Permissible humidity (storage/transport) | 90 % |
| Mounting type | DIN rail mounting |
| Item number | 2700453 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRACAA |
| Product key | DRACAA |
| GTIN | 4046356646536 |
| Weight per piece (including packing) | 335.6 g |
| Weight per piece (excluding packing) | 321.5 g |
| Customs tariff number | 85371098 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27242216 |
ETIM
| ETIM 9.0 | EC001417 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 4956f986-b7c6-44ea-9943-85ae028ad01b |
Compatible products
-
NLC-MOD-CAP-PXC - Covering hood 2701292
-
NLC-MOD-CAP - Covering hood 2701289
-
NLC-IO-06I-04QTP-01A - I/O extension module 2701072
-
NLC-IO-06I-04QTN-01A - I/O extension module 2701085
-
NLC-IO-03I-04QRD-05A - I/O extension module 2701328
-
NLC-IO-4AI - I/O extension module 2701098
-
NLC-IO-2AI-2AO-01 - I/O extension module 2701040
-
NLC-OP1-LCD-032-4X20 - Operator terminal 2701137
-
NLC-OP1-MKT - Mounting kit 2701140
-
NLC-MOD-RS232 - nanoLC module 2701179
-
NLC-MOD-RS485 - Option module 2701182
-
NLC-MOD-USB - nanoLC module 2701195
-
NLC-COM-ENET-MB1 - Communication module 2701124
-
NLC-COM-GSM - Communication module 2701344
-
NLC-PC/SERIAL-CBL 2M - Cable 2701234
-
NLC-PC/USB-CBL 2M - Cable 2701247
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150