Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Mining
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Industrial lighting and signal lights
Signal lights
Mounting brackets - PSD-S ME BR-SM/1S
Mounting brackets - PSD-S ME BR-SM/1S
2700160
Angle for single-sided floor mounting, concealed cable routing, black
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
Assembly element
Scope of delivery
2 x lens sheet screw
2 x seal
2 x lens sheet screw
2 x seal
Dimensions
Dimensional drawing
Height
98 mm
Diameter
70 mm
Material specifications
Color
black
Material
PA A3 x 2G5
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-30 °C ... 60 °C
Mounting
Mounting type
Base mounting
Assembly instructions
Seal is supplied with
Mounting position
any
Commercial Data
Item number
2700160
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
DNL117
Product Key
DRL117
Catalog Page
Page 520 (C-6-2019)
GTIN
4046356491501
Weight per Piece (including packing)
70.8 g
Weight per Piece (excluding packing)
70.8 g
Customs tariff number
39269097
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27371233
ECLASS-10.0.1
27371233
ECLASS-11.0
27371233
ETIM
ETIM 8.0
EC001153
UNSPSC
UNSPSC 21.0
Approvals
EAC
Approval ID: EAC-Zulassung
EAC
Approval ID: RU *-DE.A*30.B.00237
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Your advantages
One-sided assembly for up to 5 signal elements
With concealed cable routing