Mounting adapter - QUINT-PS-ADAPTERS7/1
2938196

Assembly adapter for QUINT-PS... power supply on S7-300 rail


Product Details




Product type Assembly adapter

Width 74 mm
Height 130 mm
Depth 11 mm

Housing material Aluminum

Mounting type DIN rail, 48 mm

Item number 2938196
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CMPQZ9
Product Key CMPQZ9
Catalog Page Page 310 (C-4-2019)
GTIN 4017918902322
Weight per Piece (including packing) 106.12 g
Weight per Piece (excluding packing) 106.12 g
Customs tariff number 85369000
Country of origin DE


ECLASS

ECLASS-9.0 27370419
ECLASS-10.0.1 27370419
ECLASS-11.0 27370419

ETIM

ETIM 8.0 EC001024

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: EAC-Zulassung

EAC

Approval ID: RU S-DE.BL08.W.00764