UM-32 NAM/I/M/DV
-
Active module
2305046
Module with 32 proximity switches (Namur) for input cards of the Delta V control system)
Product details
| Product type | Interface module |
| No. of channels | 32 |
| Insulation characteristics | |
| Overvoltage category | I |
| Pollution degree | 2 |
| Rated surge voltage | 0.4 kV (Basic insulation) |
| Supported controller: EMERSON DeltaV | |
| Suitable I/O card | VE4001S2T2B5 |
| Nominal input voltage UN | 24 V DC ±20 % |
| Input voltage range | 18.5 V DC ... 28.8 V DC |
| Typical input current at UN | max. 320 mA |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Fuse; Fuse (400 mA) | |
| Operating voltage display | Green LED |
| Transmission frequency | 350 Hz |
| Control | |
| Open-circuit voltage | 8.2 V DC ±10 % |
| Switching point | ≥ 2.1 mA (In conductive state) |
| ≤ 1.2 mA (In blocking state) | |
| 6.3 mA ... 10 mA (in the event of a short-circuit) | |
| 0 mA ... 0.35 mA (In the event of a wire break) | |
| Switching hysteresis | approx. 0.2 mA |
| Internal resistance | approx. 1 kΩ |
| Short-circuit current | ≤ 10 mA |
| Switching | |
| Maximum switching voltage | 30 V DC |
| Limiting continuous current | 10 mA |
| Operating voltage display | Green LED |
| Error detection (line break / short-circuit) | LED red |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 103 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Status display present | yes |
| Width | 180.5 mm |
| Height | 125.5 mm |
| Depth | 76 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2305046 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK219K |
| Product key | DK219K |
| GTIN | 4017918995744 |
| Weight per piece (including packing) | 556.8 g |
| Weight per piece (excluding packing) | 417.06 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150