The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Connection technology in energy applications

Use the products from the COMPLETE line system to establish reliable connections for every application in your energy installation. From marshalling and testing to potential distribution – the different functions within a control cabinet pose specific challenges for the connection technology.

Solutions for connection technology in energy applications

Interactive Image Map: Solutions for connection technology in energy applications
Test-disconnect terminal blocks
The measuring transducer disconnect terminal blocks are simple and safe interfaces. The plug-in CLIPLINE complete system accessories for testing and short-circuiting the current transformers as well as the potential distribution can be placed inside the terminal strips according to the specific application.
Find out more
Test-disconnect terminal blocks
Plug-in test system
The plug-in FAME test system provides additional safety and convenience. With the increasing number of terminal points from medium to high voltage, the use of FAME provides ever-greater advantages in terms of efficiency and safety.
Find out more
Plug-in test system
Potential distribution
The compact PTRV... potential distribution terminals enable potential distributions of up to 32 connections in particularly small spaces and can be extended to create potential distribution blocks using plug-in bridges designed for assembly. Thanks to tool-free Push-in connection technology, installation is particularly quick and convenient.
Find out more
Potential distribution
Ring feeder
The plug-in terminal blocks allow a significant reduction and simplification of the production and commissioning processes. Using pre-assembled cable harnesses, this solution provides further potential for efficient automation in control cabinet building.
Find out more
Ring feeder
Marshalling terminals
The PT 2,5-4L four-level terminal blocks allow you to marshal signals in your controllers and system parts using minimal space. Due to the different bridging options within the terminal strip and the marshalling options within the freely configurable four-position plugs, this terminal system allows extremely compact, three-dimensional signal distributors to be constructed.
Find out more
Marshalling terminals
Sensor/actuator connection
Feed-through terminal blocks are characterized by two terminal points and a compact design. Ground terminals of the same shape are available to match the feed-through terminal blocks. All terminal blocks can be bridged together easily with multi-conductor and function terminals.
Find out more
Sensor/actuator connection
Disconnection and knife disconnection
Different areas of application require terminal blocks with different disconnect elements. Phoenix Contact offers disconnect and knife disconnect terminal blocks with a current carrying capacity of up to 31 A and a maximum nominal voltage of 1,000 V.
Find out more
Disconnection and knife disconnection
Crimp connections for automated wiring
The plug-in terminal blocks allow a significant reduction and simplification of the production and commissioning processes. Using pre-assembled cable harnesses, this solution provides further potential for efficient automation in control cabinet building.
Find out more
Crimp connections for automated wiring
Heavy-duty connectors for circuit breakers
Heavy-duty connectors of the HEAVYCON complete series protect your interfaces and ensure safe power transmission even under harsh conditions. They are resistant to dirt, water, vibrations, and high mechanical strain, and are sealed up to IP69K degree of protection.
Find out more
Heavy-duty connectors for circuit breakers

Interview: Connection technology for energy applications

Interview: Connection technology for energy applications
Interview: Connection technology for energy applications YouTube