Marking
The marking features in cxE enable you to quickly apply your marking system (labels and/or numbering) to the elements of a mounting rail. You can also export the labels, together with the preset material, to Project Complete marking and directly start printing from there.
cxE offers different marking modes, which can be called from the MARKING ribbon:
- SPEED MARKING for a very fast and direct labeling.
- MARKING with additional marking functions like style definitions or special characters.