Direct plug-in technology

Fitting connectors directly onto the PCB – how does that work? Simply push the direct connectors onto the contact pads on both sides of the PCB – and you're done.

Your advantages

  • No temperature load on connection components, thanks to mounting without soldering
  • Direct mounting: fit components onto contact pads on the PCB without using any tools
  • Flexible and cost-effective solutions for wire-to-board and board-to-board applications

Basics

Our wire-to-board and board-to-board connectors can be easily fitted horizontally onto 1.6 mm thick PCBs without using additional tools. The connectors are coded at the factory to prevent mismatching. Two spring-loaded engagement catches lock the connectors in place on the PCB.

Direct connectors

Wire-to-board direct connector  

Wire-to-board direct connector

The connectors in this range support direct connection to the PCB:

  • The conductor connection uses spring-cage technology and is operated from the front by means of a screwdriver.
  • The clamping space supports solid and stranded conductors with a cross section of up to 1.5 mm² (1 mm² with 3.5 mm pitch) with or without ferrules.

 

PCB connectors

Board-to-board direct connector  

Board-to-board direct connector

For example, if you want to connect a motor filter to a frequency converter, this can be easily done using our board-to-board connector. The PCB connector changes over to the add-on device. The device housing design ensures that mechanical forces are absorbed.

By connecting PCBs directly and creating modules, you can remain flexible and save space.

Find the right solution for you in no time at all

All PCB connections with direct plug-in technology can be found via the link below.