UV LED printing system

UV LED printing system

High performance in industrial environments

The new generation BLUEMARK ID printing system is the all-in-one solution for industrial identification.

Back to Printing and marking systems

Category

Search in UV LED printing system

Show all products in this category

The BLUEMARK ID and BLUEMARK ID COLOR printing systems create high-quality marking at high speeds and more easily than ever before. The intuitive operating software guides you through the entire printing process, automates maintenance and helps you to avoid printing errors. The environmentally friendly UV LED printing technology achieves pin-sharp typefaces in black and white and even in color (BLUEMARK ID COLOR). Along with the UniCard range, BLUEMARK ID also processes all materials in UniSheet format made of plastic, aluminum and stainless steel.

Your advantages

  • Highly versatile, thanks to optional color printing and the availability of over 1350 marking materials
  • Intuitive operation, thanks to integrated marking software
  • Flexible material assembly, thanks to front feed and de-stacking magazines
  • Time savings, thanks to high print speed

Industrial color printing made easy

Industrial color printing made easy  

Industrial color printing made easy

In addition to monochrome printing, the BLUEMARK ID COLOR system also prints with CYMK multicolor. The high quality individual markings can be used immediately thanks to the innovative printing method.

Intuitive operation

Intuitive operation  

Intuitive operation

The integrated marking software guides you through the entire printing process. The direct entry of print data, videos for troubleshooting, and intuitive menu navigation ensure convenient operation.

Unique material selection

Unique material selection  

Unique material selection

The BLUEMARK ID printer can process over 1350 different products, making it the most versatile on the market. Along with plastic and aluminum, these devices can now also mark stainless steel labels and signs.

Maximum speed

Maximum speed  

Maximum speed

The offloading function enables the processing of more than 14,000 markers per hour with color printing, and 21,000 markers per hour with monochrome printing. The marking fluid hardens immediately. This enables immediate use of the materials.

Technology at its best

BLUEMARK ID and BLUEMARK ID COLOR: High speed printers with a huge material range  

BLUEMARK ID and BLUEMARK ID COLOR: High speed printers with a huge material range

The special printing process of the UV LED printing system is similar to inkjet printing, but has significant advantages thanks to its special properties.

Special fluid

The BLUEMARK ID devices use a special fluid made of a liquid plastic with embedded ink particles. The fluid is hardened using UV light. The marking is therefore immediately wipe and scratchproof.

No emissions

Printing with the BLUEMARK ID and BLUEMARK ID COLOR does not generate any emissions. In comparison with the inkjet process, in which the fluid component of the ink evaporates after printing, the UV LED technology is significantly more environmentally sound.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


Good reasons for choosing BLUEMARK ID COLOR

Familiarize yourself with BLUEMARK ID COLOR

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close