Back to overview

Overview of power supplies

The series share the same advantages – for example, high operational safety. Each product also has specific features. First, choose the characteristics that are particularly suitable for your specific application.

STEP POWER power supply from Phoenix ContactUNO POWER power supply from Phoenix ContactTRIO POWER power supply from Phoenix ContactQUINT POWER 100 W power supply from Phoenix ContactQUINT POWER 100 W power supply from Phoenix Contact
STEP POWERUNO POWERTRIO POWERQUINT POWER < 100 WQUINT POWER > 100 W
Wide-range input and international approval package enable worldwide usexxxxx
Maximum operating time with high MTBF > 500,000 h at +40°Cxxxxx
Can be switched in parallel for increased performance and redundancyxxxxx
Outdoor installation permissible with the wide temperature range from -25 ... +70°Cxxxxx
Can be used in household applications in accordance with EN 60335x    
Active function monitoring via switching output for remote diagnostics  xxx
Three-phase devices continue to operate without errors, even if one phase fails permanently  x x
Reliable starting of difficult loads with the dynamic boost power reserve  xxx
Easy system extension with the static boost power reserve   x[1]x
Magnetic tripping of miniature circuit breakers with SFB Technology    x
Preventive function monitoring indicates critical operating states before errors occur   xx
Can be parameterized individually    x
STEP POWER power supply from Phoenix ContactUNO POWER power supply from Phoenix ContactTRIO POWER power supply from Phoenix ContactQUINT POWER 100 W power supply from Phoenix ContactQUINT POWER 100 W power supply from Phoenix Contact
STEP POWERUNO POWERTRIO POWERQUINT POWER < 100 WQUINT POWER > 100 W
Wide-range input and international approval package enable worldwide usexxxxx
Maximum operating time with high MTBF > 500,000 h at +40°Cxxxxx
Can be switched in parallel for increased performance and redundancyxxxxx
Outdoor installation permissible with the wide temperature range from -25 ... +70°Cxxxxx
Can be used in household applications in accordance with EN 60335x    
Active function monitoring via switching output for remote diagnostics  xxx
Three-phase devices continue to operate without errors, even if one phase fails permanently  x x
Reliable starting of difficult loads with the dynamic boost power reserve  xxx
Easy system extension with the static boost power reserve   x[1]x
Magnetic tripping of miniature circuit breakers with SFB Technology    x
Preventive function monitoring indicates critical operating states before errors occur   xx
Can be parameterized individually    x

[1] Applies to the following devices: 2904597, 2904598, 2909575, 2909576, 2904605, 2904595


Back to overview
Further information
  • Overview of power supplies

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close