Marshalling patchboards

Marshalling patchboards

Modular, easy, and intuitive marshalling

Marshall signals reliably with an innovative color coding system with up to 20% more packing density.

Back to Push-in connection

Category

Search in Marshalling patchboards

Show all products in this category

Due to their compact design, the PTMC marshalling patchboards provide maximum signal density for marshalling in automation applications. The modular structure, which can be configured to the precise number of positions and features color matrix elements, ensures space-saving, clear, and error-free wiring.

Your advantages

  • Up to 20% increase in signal density due to the compact design
  • The modular design allows the exact number of positions to be configured for a specific application
  • Convenient testing with freely accessible 2.3 mm test points centered next to the connection points
  • Flexible use with direct mounting, 19-inch rack mounting or DIN rail mounting
  • Clear overview with large-surface marking options for matrix identification
  • Versions available without push buttons
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Using marshalling patchboards

Marshalling patchboard wiring  

Marshalling patchboard wiring

Alongside the use of bus systems in new plants and retrofits, e.g., in power stations and process plants, point-to-point connection remains valid due to stringent safety and availability requirements. It has the advantage of fast fault localization using standard measuring instruments. With high signal density, low space requirements, and optimum clarity, the marshalling patchboard will also remain indispensable in the future.

The patented and modular PTMC marshalling patchboard concept provides you with an innovative system for your marshalling tasks.

Flexible use

Flexible mounting  

Flexible mounting

Adapters are available for DIN rail mounting as an alternative to direct mounting in 19-inch racks, for example. These can be used in even the smallest machine housings or sub-distributors.

Configure your customized marshalling patchboards

Quick and easy customization and configuration of marshalling panels  

Quick and easy customization and configuration of marshalling panels

The online configurator for marshalling patchboards enables you to configure your individual marshalling panel.
First, select the appropriate mounting type. Once determined, specify how many connections your marshalling panel should have. To do this, select the number of rows and columns for the marshalling patchboard and the number of connections per marshalling element. Once selected, you can color code the individual elements in eleven different colors. This enables you to design the marshalling patchboard according to your personal requirements, thus providing you with an optimum overview of the entire marshalling panel. So you can skip the configuration process when reordering an item, you will receive a code at the end of each configuration. You can then use this code to access and reorder your marshalling patchboard at any time. Get your finished products quickly and reliably in just a few clicks.

Pre-assembled marshalling patchboards

Marshalling patchboards pre-assembled according to color combination  

Marshalling patchboards pre-assembled according to color combination

Marshalling patchboards are also available pre-assembled in various standardized color combinations, e.g., in accordance with DIN VDE 0815.

Marshalling terminals

Marshalling terminals  

Marshalling terminals

The compact PTRV marshalling terminals are used to marshall signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified by using color-coded levels. Together with the front wiring, this helps prevent connection errors. Potential distributors of the same shape and a comprehensive range of accessories complete the product range.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

PTMC marshalling patchboards

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close