Marshalling terminals and potential distributors

Marshalling terminals and potential distributors

Compact, easy, and intuitive marshalling

Marshall signals reliably with an innovative color coding system and up to 20% less space required.

Back to Push-in connection

Category

Search in Marshalling terminals and potential distributors

Show all products in this category

The compact PTRV marshalling terminals are used to marshall signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified by using color-coded levels. Together with the front wiring, this helps prevent connection errors.

Your advantages

  • Maximum signal density and up to 20% less space required due to the compact design
  • Freely configurable color-coded assignment of conductors and terminal points, enabling intuitive and safe installation
  • Convenient testing with freely accessible 2.3 mm test points centered between the connection points
  • Large-surface, pitch-free marking for matrix identification
  • Versions available without push buttons
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Quick and easy customization and configuration of marshalling panels

Quick and easy customization and configuration of marshalling panels  

Quick and easy customization and configuration of marshalling panels

The online configurator for marshalling panels enables you to configure your individual marshalling panel. First, select the appropriate number of connections for your application.
Once selected, you can mark your panel by color coding the individual marshalling elements in eleven different colors. This enables color coding that is tailored to your personal requirements. This color coding provides you with an optimum overview of the entire marshalling panel.
So you can skip the configuration process when reordering an item, you will receive a code at the end of each configuration. You can then use this code to access and reorder your marshalling panel at any time. Get your finished products quickly and reliably in just a few clicks.

Pre-assembled marshalling terminals

Pre-assembled marshalling terminals  

Marshalling terminals pre-assembled according to color code

Marshalling terminals are also available pre-assembled in various standardized color combinations, e.g., in accordance with DIN VDE 0815.

Potential distributors

Compact and easy potential distribution and feed-in  

Compact and easy potential distribution and feed-in

Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal block and can be extended to potential distribution blocks via plug-in bridges for assembly.
Feed-in up to 6 mm² and 37 A can be implemented with PTRVB …-FI
potential distributors. Versions are available in blue and red, for example, for clear potential assignment.

Ready-to-use PTFIX Push-in distribution blocks – simply unpack, connect, and you're done!

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks  

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks

Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%. Distribution and power blocks with 6, 12, and 18 terminal points are available in eleven colors for intuitive and safe installation.

You can find further information about Push-in distribution blocks under the category Terminal blocks, Push-in connection

Marshalling patchboards

Modular marshalling patchboard concept for maximum signal density  

Modular marshalling patchboard concept for maximum signal density

Due to their design, the PTMC marshalling patchboards provide maximum signal density for marshalling in automation applications. The modular structure, which can be configured to the precise number of positions and features color matrix elements, ensures clear and error-free wiring. The individual elements are available in eleven different colors.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

PTRV marshalling terminals

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close