Hybrid connectors for motor connection

Hybrid connectors for motor connection

Fast and reliable

Very convenient mounting, thanks to fast drive installation and short replacement times.

Back to Modular rectangular connectors

Category

Search in Hybrid connectors for motor connection

Show all products in this category

Hybrid connectors for motor connection combine signals and power in one housing. The tool-free mounting of the connector via Push-in connection saves valuable installation time. Thanks to the star-delta bridge, presetting the drives is no longer necessary. You can combine the HC-MOT and VARIOCON ranges ideally to establish an efficient connection from the motor to the frequency converter.

Your advantages

  • Fast motor connection, thanks to Push-in spring connection
  • High flexibility, thanks to integrated signal and power connections in one connector
  • Opening the motor is not necessary, thanks to pluggable star-delta bridge
  • Locking latch for secure connection

Star-delta bridge

Star-delta bridge  

Star-delta bridge

In the case of a motor connector, the star-delta bridge of the motor is located in the sleeve housing. The motor does not have to be opened in order to replace the bridges of the terminal board. Now, only the sleeve needs to be lifted open and the star-delta bridge piece rotated.

  • Star-delta switching directly at the connector
  • No special tools necessary – a screwdriver is sufficient

Locking latch

Locking latch  

Locking latch

Thanks to the robust locking latch, the motor connection can be easily disconnected in seconds.

  • High connection security, thanks to robust locking latch
  • IP67 protection class (when plugged)
     

Fast coding

Fast coding with plastic profiles  

Fast coding with plastic profiles

Install plastic profiles quickly and easily for effective protection against incorrect connection.

  • Protection against incorrect connection with 20 connectors