Back to overview

Function blocks for PC Worx available for purchase

Technical Information

Description Language
PC Worx Funktion Blocks [PDF, 0.46 MB]
Version: 108
english
PC Worx Express Funktion Blocks [PDF, 0.11 MB]
Version: 1
english
Back to top

Download

Description Language
Control technology [MSI, 8.31 MB]
Version: 2
german/ english
Self-tuning controllers (Basic) [MSI, 5.08 MB]
Version: 2.11
german/ english
Self-tuning controllers (Pro) [MSI, 5.81 MB]
Version: 3
german/ english
Network management (SNMPv3) [MSI, 7.42 MB]
Version: 2.00
german/ english
Database [MSI, 5.55 MB]
Version: 2
german/ english
Back to top

Resy+ remote control system

Resy+ includes software libraries that supplement Phoenix Contact control technology with remote control protocols such as IEC 60870-5-101/104, Modbus TCP/RTU, ODP (Open Data Port). Resy+ is used in water, gas, and the power industry, for example. 

Description Language
Resy101 - Serial communication according to IEC 60870-5-101 [EXE, 9.91 MB]
Version: 1.50
German/English
ResySM21 - data exchange via DIN EN 62056-21 between controllers and meters from the areas of energy, water, gas or district heating [MSI, 15.38 MB]
Version: 1006
German/English
ResyNet1F - Remote control library for SEAB-1F [EXE, 9.46 MB]
Version: 1.12
German/English
Radioline - Easy I/O integration into the control level with the Radioline wireless system and corresponding function block library [EXE, 11.57 MB]
Version: 1.01
German/English
ResyDnp3 - Remote control protocol DNP3 for PLCs from the ILC 171 ETH 2TX [MSI, 37.69 MB]
Version: 1008
German/English
ResyNetM - Modbus library for TCP/RTU master as well as TCP/RTU slave [MSI, 41.67 MB]
Version: 2004
German/English
Back to top

Powerworx

Powerworx contains software libraries that supplement control technology from Phoenix Contact with industry-specific function blocks for popular measuring devices in the low and medium-voltage grid. Areas of application include intelligent local network stations and virtual power stations, for example. A full version of PC WORX PRO and licenses for Resy+ libraries are required.

Description Language
PowerUnit_11_03 supports the integration of the following measuring devices: IB IL PM 3P/Phoenix Contact, ComPassB/Horstmann, IKI50/Kries [EXE, 10.75 MB]
Version: 11.03
German/English
Back to top