The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

Current transformers for new installations and retrofitting

Current transformers

Our PACT current transformers for new installations offer a complete portfolio for converting high alternating currents to currents of 1 A or 5 A. The PACT RCP Rogowski coils simplify retrofitting of new measuring points in existing systems. Alternatively, use our compact PACT SPC split-core current transformers for low currents up to 100 A AC. The direct connection of the current sensors to our EMpro energy measuring devices is especially practical.

Your advantages

  • Comprehensive window-type current transformer portfolio for initial installation for currents up to 4,000 A AC
  • Easily retrofit current sensor technology – without having to dismantle system parts – with PACT RCP current transformer sets based on the Rogowski coil for currents up to 4,000 A AC
  • Easily retrofit current sensor technology – without having to disconnect electrical round conductors – with PACT SPC split-core current transformers for currents up to 100 A AC
PACT current transformers for new installations

Current transformers for new installations

PACT current transformers for new installations provide you with a comprehensive product range for converting alternating currents of up to 4,000 A AC to secondary currents of 1 A AC and 5 A AC:

  • Window-type current transformers
  • Bus-bar current transformers
  • Winding current transformers
Rogowski coil and split-core current transformers

Current transformers for retrofitting

Choose from two designs for easy retrofitting of new measuring points in the field without having to remove system parts:

  • PACT RCP current transformer sets based on the Rogowski coil for currents of up to 4,000 A AC
  • PACT SPC split-core current transformers for circular conductors with currents of up to 100 A AC
Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet