AC UPS with integrated energy storage

Space-saving and for the DIN rail

Smooth transition

The TRIO AC UPS with integrated energy storage delivers a pure sine curve at the output.

Back to UPS for AC applications

Category

Search in AC UPS with integrated energy storage

Show all products in this category

UPS versions with integrated energy storage, where the AC UPS module and the energy storage are combined in one housing, are ideal for saving space in the control cabinet or for easy retrofitting in existing systems.

Your advantages

  • Smooth transition, thanks to the pure sine curve: the sine generated in battery operation is synchronous with the mains previously used for supply
  • Space-saving: UPS module and energy storage combined in one housing
  • Long buffer times with integrated VRLA energy storage, can be extended with additional energy storage
  • USB interface for connection to higher-level controllers, such as industrial PCs
  • Startup from energy storage possible, even without mains input

TRIO AC UPS for the DIN rail – reliable and space-saving

TRIO AC UPS  

AC UPS with pure sine curve at the output

The TRIO UPS delivers a pure sine curve at the output for AC applications. The sine generated in battery operation is synchronous with the mains previously used for supply.

  • Space-saving: UPS module and energy storage combined in one housing.
  • Long buffer times with integrated VRLA energy storage (can be extended).
  • Startup from energy storage possible without power supply network (120 V/230 V) thanks to the BAT-START cold start function.
  • USB interface for connecting to higher-level controllers: connected industrial PCs can be shut down via the integrated USB interface.
     

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close