Product list Test plugs

Filter

89 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Dummy plug - FBP 3+1 - 3069399

Dummy plug, color: orange

Short-circuit connector - FBSRH 4-8 - 3033804

Short-circuit connector, pitch: 8.2 mm, width: 31.1 mm, number of positions: 4, color: red

Power plug - FWP 11+1 - 1029717

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 12, color: gray

Dummy plug - FBP 8+1 - 3069407

Dummy plug, color: orange

Shoulder bag - FAME-BAG 260 - 3069520

Shoulder bag, For FAME connectors with a width of up to 261 mm, length: 220 mm, width: 290 mm, height: 115 mm, color: black

Test plug - FTP 9+1 - 1029706

Test plug, number of positions: 10, connection method: Screw connection, color: gray

Test terminal strip - UTWE 6/11+1 - 1029713

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 24, number of positions: 12, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 131 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test plug - FTPC 7+1 - 3069263

Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of positions: 8, color: gray

Test terminal strip - UTWE 6/3+1 - 3069047

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 8, number of positions: 4, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 65.8 mm, height: 81 mm, color: gray, mounting type: Wall mounting

89 Results