Portfolio overview of signal lights

Signal lights

Our wide range includes compact signal lights in two designs that serve as indicators for functional signaling. We also offer classic, mechanically modular signal towers and configurable signal towers with IO-Link, which are typically used on machine units. All our product families offer reliable signaling and are extremely robust.

High level of availability due to clear signaling

Increase the availability of your machines and systems. Signal lights available in two designs or modular and configurable signal towers can be used to clearly indicate your machine and system states.

  • Low installation costs with tool-free setup and various mounting options
  • Wide range of signals offering the right signal for every application
  • Modular design means that the signal tower configuration can be changed quickly
  • Wide range of applications due to UL approval

New products

Signal towers with 9 and 15 light segments
Signal lights in the form of small points and towers
MARKING Configurator open on a PC monitor

Configurable signal tower with IO-Link

Individual signaling

The new signal towers use IO-Link to communicate machine and system states in individually adjustable colors and tones. The signal towers are available in two sizes with nine or 15 segments. The robust design enables them to be used in many applications.

Main features

  • Traffic light mode, autoscale mode, level mode, or individual mode
  • IO-Link communication
  • 10 different signal tones
  • RGB color spectrum
  • M12 connection technology, 4-pos.
  • 9 or 15 segments with and without acoustic element

Your Advantages

  • High degree of flexibility with individual configurations in one compact tower
  • Easy parameterization in PLCnext Engineer
  • Clear signaling with homogenous light pattern and full-surface light fixture
  • Robust industrial design for harsh environments

Signal lights for smart applications

Signaling of functional areas

The lights are available in two compact, application-oriented designs, specifically developed for M22 installation. Different signaling options are simply controlled via multicolor LEDs using bit combinations.

Main features

  • Multicolor and multifunctional
  • Wear-free touch button
  • M22 installation and M12 connection
  • Excellent color fastness
  • 2 designs
  • ECO mode

Your Advantages

  • Clear and reliable signaling increases system availability
  • Cost savings due to easy installation
  • A wide range of possible applications (optical and acoustic) with the coordinated product portfolio
  • Compact design enables installation in confined spaces

Tailored marking solutions

Configure and order direct online

The MARKING Configurator features a particularly high degree of user-friendliness and flexibility when it comes to the individual marking of marking materials. The ordering process is designed to be simple, transparent, and completely digitalized – starting from a batch size of one.

Main features

  • Online-based configurator for the tailored creation of marking solutions
  • End-to-end digitalized and transparent ordering process
  • More than 2,000 standard materials are available with tailored marking
  • Project overview for simplified reordering

Your Advantages

  • Standard materials can be ordered individually and ready for marking 
  • Intuitive and efficient editing functions with the context-sensitive menu structure
  • Error avoidance by displaying a digital image of the individual marking
  • Convenient saving of the project for easy reordering and processing via “My Solutions”

Interactive image map: Illustration of a machine
PSD-SL tower, point button, and touch button
Signaling and interaction directly at a feeder unit outside the machine.
PSD-SL tower, point button, and touch button
PSD SL point
Signaling takes place directly in the process for individual functions. Thanks to the compact design, the devices are mounted directly on machine parts. Various functions, such as optical signaling, are available.
PSD SL point
PSD-SL tower
Signaling in the machine, ideal for individual machine segments.
PSD-SL tower
PSD-S.., PSD-SL tower, or PSD SC
Signaling takes place outside the machine and provides good visibility even over long distances. A wide range of optical or acoustic signaling options are available.
PSD-S.., PSD-SL tower, or PSD SC
Function-oriented signaling
Signal lights – PSD-SL

Multicolor LED signal lights in IP66/IP67 housing with M12 connection and for flush mounting. Two designs for installation outside or inside the system or machine.

To the products
Signal light, point installed in the machine
Product family for signal lights
Side view of mounting points and tower
Signal light, tower with icons for rain and sun
Signal light, tower mounted in the machine
Product family for signal lights

The PSD-SL signal lights are smart LED indicators for indicating states in various applications such as machines, AGVs, or service robots. The lights are available in two designs as a point and tower, as three- or seven-color versions, and with various animations such as continuous light, blinking, color change, and flashing. This means that suitable scenes can be defined and implemented for every application.

Side view of mounting points and tower

Mounting is carried out as a simple M22 flush-mounted installation or with a metal bracket available as an accessory. The necessary mounting material, such as M22 fixing nut, locking plate, and flat gasket, is included. The lights are connected via a five-position A-coded M12 connection.

Signal light, tower with icons for rain and sun

The robust design of the LED indicators enables a wide range of applications, not only indoors, but also outdoors. This is demonstrated, for example, by the extended ambient temperature range of -40 to +70°C. The lights meet IP66, IP67, and IP69 degrees of protection, and IP6K9K degree of protection for construction machinery. They also have UL type rating 4/4X specifically for outdoor use.

Signal light, tower mounted in the machine

The PSD-SL smart LED signal lights provide clear signaling that is optimized for the application. Thanks to their compact design, they can be mounted close to the function whose state is to be indicated. This enables clear assignment, avoids any misunderstandings, and communicates clear instructions.

Portfolio overview

Overview of the various designs and functions

Signal light, small
Signal light, large
Signal light with touch function
Acoustic signal generator
Signal light, small

PSD-SL ... -P

Signal light, large

SD-SL … -T

Signal light with touch function

PSD-SL RGB/TB-P

Acoustic signal generator

PSD-SL AE-P

Number of colors 3 or 7 3 or 7 6 none
Functions Continuous light, color change, blinking, flashing Continuous light, color change, blinking, flashing Touch input, continuous light, flashing, pulsing Acoustic signal
Design Point Tower Point Point
Height (mounted) 34 mm 108 mm 34 mm 24 mm
Function-oriented signaling
Configurable signal towers – PSD-SC

Signal towers with IO-Link are available in two lengths. They offer various signaling modes in RGB colors, such as traffic lights and level indicators. Robust and suitable for indoor and outdoor applications.

To the products
Green signal tower on the machine
Three signal towers in different colors
Signal towers in different colors
Signal tower with illustrated sound waves
Signal tower with IO-Link and PLCnext Engineer logo
Signal tower with weather icons for sun and rain
Three signal towers in different colors

The new PSD-SC product family consists of versions in two different heights. Available with 9 or 15 segments, with and without acoustic element, and all equipped with IO-Link interface. Perfect for every application.

Signal towers in different colors

The variety of signaling modes opens up numerous possible applications. Autoscale mode provides full-surface illumination of the light fixture and automatic division of the surface in up to five stages. Traffic light mode allows you to create a classic signal tower. Level mode enables the percentage-based display of levels. Individual mode allows you to parameterize all the segments (9 or 15). You can freely select the signal color.

Signal tower with illustrated sound waves

Also available with an acoustic element: individual adjustment of the acoustic signaling offers a wide range of options. With ten different tones and six different tone types, fast and effective information communication is guaranteed, even in noisy environments. This solution adapts perfectly to any application.

Signal tower with IO-Link and PLCnext Engineer logo

Easy connection to IO-Link master enables seamless integration into software solutions such as the PLCnext Engineer programming software from Phoenix Contact. The signaling is conveniently parameterized via IO-Link and offers a wide range of options for customizing optical and acoustic signaling.

Signal tower with weather icons for sun and rain

The PSD-SC configurable signal tower impresses with its outstanding properties for reliable operation. With a high IP degree of protection up to IP69K, it is ideal for demanding environments. In addition, UL type rating 4x means that it is also ideally equipped for use in outdoor applications. Its IK08 certification ensures robustness against mechanical influences.

Classic signaling
Modular signal towers – PSD-S and PSD-S 50

The signal tower with a 50 mm diameter saves you space and enables efficient mounting, while the 70 mm version offers more functions. Both have a modular mechanical design, are easy to operate, and offer visual and acoustic signals. The comprehensive range of accessories makes installation easier.

To the products
Signal towers with modules with a diameter of 50 mm and 70 mm
Signal towers with 50 mm diameter

Compact and cost-effective with a 50 mm diameter

The cost-optimized PSD-S 50 LED signal tower features an attractive industrial design and is ideal for compact machines. With the innovative wiring concept, you can arrange the individual calottes in any sequence.

  • High degree of protection ensures reliability in harsh industrial environments
  • Fast mounting with bayonet lock
Signal towers with 70 mm diameter

Versatile and functional with a 70 mm diameter

With the modular PSD-S signal towers, you can combine optical and acoustic signal elements flexibly, however you need them. The modular design also allows you to retrofit additional elements at a later time. The signal tower elements are connected mechanically and electrically in seconds with the bayonet lock.

  • Large selection of optical and acoustic elements
  • Control via IO-Link interface
  • High degree of protection ensures reliability in harsh industrial environments
  • Fast mounting with bayonet lock