DIN rail bus connector (TBUS), 5-pos., for bridging the supply voltage, can be snapped onto NS 35/... DIN rail in accordance with EN 60715
System components and accessories for signal conditioners
System components and accessories turn two product families into one system. For example, use the modular DIN rail connector as a flexible system solution for power bridging. The DIN rail connector facilitates installation, system extension, or module replacement, even during operation. Additional accessories, such as programming adapters and feed-through terminal blocks, complete the portfolio.
DIN rail bus connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.
MCR power terminal block for supplying several MINI Analog modules via the DIN rail connector, with screw connection, maximum current consumption of up to 2 A
Power terminal with plug-in connection technology for delivering the supply voltage to the DIN rail connector. Monitoring of the supply voltages in combination with the fault monitoring module. Push-in connection technology
Programming adapter with USB interface, for programming with software. The USB driver is included in the software solutions for the products to be programmed, such as measuring transducers or motor managers.
Power and fault signaling module with screw connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GY DIN rail connector
End clamp, stable construction for DIN rail bus connector
Setpoint value potentiometer, to set setpoints individually, resistance value 10 kΩ
Power and fault signaling module with Push-in connection, including corresponding ME 17,5 TBUS 1,5/ 5-ST-3,81 GY DIN rail connector
Primary-switched power supply, QUINT POWER, screw connection, DIN rail mounting, supply of devices possible via the TBUS DIN rail connector, protective coating, input: single-phase, output: 24 V DC/2.5 A
Your advantages
- The DIN rail connector simplifies power bridging, system expansion, and module replacement, even during operation
- [x]Flexible supply options: feed-in directly at the module, via a power module, or via a system power supply with a wide range input of 85 V AC … 264 V AC
- Easy adaptation to the Pepperl+Fuchs supply system with the Power Rail adapter
- Convenient diagnostics with the MINI Analog Pro fault monitoring module or the MACX Analog power and fault signaling module
Flexible feed-in
The DIN rail connector gives you three device supply options:
1. Direct feed-in on the module
- Without additional accessories
- For up to 16*) MINI Analog Pro modules
- For up to 32*) MACX Analog modules
2. Feed-in via a power module of the same shape
- Also enables redundant supply and supply monitoring
- For up to 115*) MINI Analog Pro modules
- For up to 80*) MACX Analog modules
3. Feed-in via the system power supply
- Also enables redundant supply and supply monitoring
- For up to 60*) MINI Analog Pro modules
- For up to 10*) MACX Analog modules
*) The exact number depends on the current consumption of the module type in question. Notes on calculation can be found in our feed-in manual in the download area for the item.
Convenient diagnostics with group error messaging fault monitoring
With group error messaging fault monitoring, the DIN rail connector offers a modular solution for fast error evaluation in multi-channel applications. The MINI Analog Pro and MACX systems are compatible with one another. The following faults are indicated depending on the module type:
• Wire break
• Short circuit
• Supply failure
• Measuring range over-range or under-range (MINI Analog Pro only)
• Fuse fault on the power module (MACX Analog only)