Marker pen, incl. adapter, ink tank and reservoir, 0.25 mm nib
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Ink cartridge, special black ink, 5 cartridges of 1 ml each, for high demands
Marker pen, for manual labeling of unprinted Zack strips, smear-proof and waterproof, line thickness 0.5 mm
Disposable marker pen, non-refillable, for manual marking, can also be used for plotter marking in combination with the P-PEN ADAPTER, line thickness 0.1 mm
Marker pen, incl. adapter, ink tank and reservoir, 0.35 mm nib
Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm
Disposable pen, incl. adapter, integrated ink cartridge and pen station, writing thickness: 0.35 mm
4 replacement seals for the pen station of the plotter systems and 10 marking preparation plates
Engraving tool, with a point angle of 15°, point diameter: 1.0 mm
Cleaning fluid, 30 ml, for the CMS-PEN ... and CMS-DISPOSABLE-PEN ...
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.