Controller-specific system cabling

Controller-specific system cabling

Our controller-specific system cabling was specially developed to allow quick, error-free connection to the I/O modules of a wide range of controllers. With the simple plug-in front adapters, system cables, and termination boards, especially the new VARIOFACE Front Connect generation, you can make time savings of up to 90% and space savings of up to 60% in comparison with conventional solutions. VARIOFACE system cabling is available for all common I/O systems.

Go to Product Detail Page for item 2295554
PLC-V8/FLK14/OUT - System connection
PLC-V8/FLK14/OUT - System connection
2295554

V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: IDC/FLK pin strip 1x 14-position, connection 2: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), connection 3: Screw connection 1x 2-position, number of channels: 8, control logic: positive switching

Go to Product Detail Page for item 2296553
PLC-V8/FLK14/IN - System connection
PLC-V8/FLK14/IN - System connection
2296553

V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of input cards, connection 1: IDC/FLK pin strip 1x 14-position, connection 2: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), connection 3: Screw connection 1x 2-position, number of channels: 8, control logic: positive switching

Your advantages

  • Fast, error-free coupling to the I/O modules of a wide range of automation devices, thanks to controller-specific system cabling
  • Wide range of different functions such as relay, solid-state relay, and feed-through connector
  • Individual design, thanks to interface modules in single-, double-, or three-conductor connection technology
  • Flexible – connect with Push-in, spring-cage, or screw connection technology
  • Simple planning using the configuration cross-reference list or online selector
  • System cabling is part of the COMPLETE line system
VARIOFACE system cabling with plug-in components

VARIOFACE system cabling with plug-in components

Overview of controller-specific system cabling

The VARIOFACE controller-specific system cabling consists of the following components:

  1. Front adapters: the front adapter marshals the signals, eliminating the need for complex wiring with single-core wires. Simply plug the adapter into the correct input/output card of the controller. Solutions are available for the following controller manufacturers: ABB, Allen Bradley, Emerson, Honeywell, GE Fanuc, Phoenix Contact, Mitsubishi Electric, OMRON, Schneider Electric, Siemens, Yokogawa
  2. System cables: the signals are transmitted from the controller to the module via a pre-assembled system cable. Different versions are available, depending on length, number of positions, and shielding.
  3. Termination boards: the termination board transmits the control and field signals. You also benefit from our varied product range in this case. Termination boards are available in a wide range of connection technologies, overall widths, and different functions.
Product image termination board system cabling

VARIOFACE Front Connect

The new generation of ultra-compact termination boards is the perfect addition between the remote I/O system and the field level.An innovative design ensures fast and error-free wiring as well as space savings in the control cabinet.VARIOFACE Front Connect ideally supports decentral peripheral devices with high flexibility and a narrow design.

VARIOFACE Front Connect

Conventional cabling with single-core wires

Conventional cabling with single-core wires

Conventional wiring with single-core wires

Wiring the I/O devices with single-core wires is very time-consuming and prone to errors.
Features:

  • Time-consuming, because many work steps are necessary – such as cutting the wires to length, stripping, marking, crimping, and laying them
  • Each single-core wire connection is a possible error source
  • The arrangement of the cable bundles is confusing
  • Arduous troubleshooting
  • Maximum flexibility with single-core wires
VARIOFACE system cabling

VARIOFACE system cabling

VARIOFACE system cabling

The system cabling is a harmonized wiring concept that consists of a front adapter, system cable, and module.
Features:

  • Plug-in components allow fast and error-free connection
  • Time savings of 90% compared to conventional wiring with single-core wires
VARIOFACE – system cabling for controllers

Configurator for system cabling for controllers

Configurator: VARIOFACE – system cabling for controllers

Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.

Modular relay system with system connection

Controller-specific system cabling with PLC-V8 adapter

The system cabling adapter allows fast and error-free connection of relay modules to the control level. This solution combines the product features of PLC-INTERFACE and VARIOFACE system cabling. The input and output block allows a channel-specific assembly depending on the switching requirements, thanks to the modular structure.

Remote I/O systems perfectly extended
VARIOFACE Front Connect

The new generation of ultra-compact termination boards is the perfect addition
between the remote I/O system and the field level. An innovative design ensures
fast and error-free wiring as well as space savings in the control cabinet.
VARIOFACE Front Connect ideally supports decentral peripheral devices with a high degree of
flexibility and a narrow design.

Download flyer
Product photo VARIOFACE Front Connect and system cable product portfolio