Product list Accessories

Filter

76 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Test plug - FTP-2/1 SERVICE - 3069469

Test plug, number of positions: 1, width: 9 mm, color: red

Test plug - FTP-2/1 SERVICE 0R1 - 3069466

Test plug, with integrated resistance of 100 mOhm, 3 W, number of positions: 1, width: 9 mm, color: red

Test plug - FTP-2/2 SERVICE - 3069464

Test plug, number of positions: 2, width: 19.5 mm, color: red

Test plug - FTP-2/3 SERVICE - 3069465

Test plug, number of positions: 3, width: 27.7 mm, color: red

Test plug - FTP-2/4 SERVICE - 3069468

Test plug, number of positions: 4, width: 34.2 mm, color: red

Dummy plug - FBP-2/A7 - 3069497

Dummy plug, VDE coded type A7, pitch: 8.2 mm, length: 81 mm, width: 71 mm, number of positions: 7, color: gray

Dummy plug - FBP-2/A14 - 3069500

Dummy plug, VDE coded type A14, pitch: 8.2 mm, length: 81 mm, width: 146.7 mm, number of positions: 14, color: gray

Dummy plug - FBP-2/B7 - 3069498

Dummy plug, VDE coded type B7, pitch: 8.2 mm, length: 81 mm, width: 71 mm, number of positions: 7, color: gray

Dummy plug - FBP-2/B14 - 3069501

Dummy plug, VDE coded type B14, pitch: 8.2 mm, length: 81 mm, width: 146.7 mm, number of positions: 14, color: gray

Dummy plug - FBP-2/B19 - 3069503

Dummy plug, VDE coded type B19, pitch: 8.2 mm, length: 81 mm, width: 187.5 mm, number of positions: 19, color: gray

76 Results