CHARX connect – AC charging cables with NACS, type 1, type 2, and GB/T charging connectors for electric cars, charging stations, and home chargers

AC charging cables for electric vehicles, charging stations, and home chargers

The CHARX connect mode 3 charging cables are suitable for the AC charging of electric vehicles from all manufacturers and are available with NACS, type 1, type 2, and GB/T charging connectors in different performance classes. In addition to cables for fixed installation on charging stations or home chargers, we also provide mobile type 2 charging cables that can be stored in the electric car.

Go to Product Detail Page for item 1072636
EV-T2G3C-3AC32A-10,0M6,0ESBK01 - AC charging cable
EV-T2G3C-3AC32A-10,0M6,0ESBK01 - AC charging cable
1072636

CHARX connect comfort, Type 2, AC charging cable, 32 A permanent, 480 V AC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, NOTE: Signal transmission is dependent on the cable length and may be adversely affected., IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets

Your advantages

  • Broad product range for NACS, type 1, type 2, and GB/T
  • High-quality materials, robust design, and convenient handling
  • Available on request with your logo and custom cable assembly
  • Longitudinal water tightness protects live parts from moisture
  • Developed and produced in accordance with the IATF 16949 automotive standard
  • Tested in accordance with automotive standards LV124, LV214, and LV215-2

Comparison of our AC charging cables Decide which product family better suits your needs

CHARX connect eco
CHARX connect comfort
CHARX connect eco

CHARX connect comfort

Design and comfort
Triple award-winning design and ergonomics
Rubberized gripping zone for more comfortable handling
Dimensions¹⁾ 70 mm x 82 mm x 202 mm 70 mm x 137 mm x 216 mm
Variety and individuality
Available charging standards NACS, type 2 Type 1, type 2, GB/T
Available charging cable colors Black (others available on request) Black, gray, yellow, red (others available on request)
Available charging connector colors Black (others available on request) Black, black-gray (others available on request)
Minimum order quantity (depending on the item) Approx. 500 1 - 100
Branding and assembly on request
Quality and safety
Developed and produced in accordance with IATF 16949
VDE-certified cable in accordance with DIN EN 50620
Silver-plated power and signal contacts
Longitudinal water tightness
View product list View product list

¹⁾ Example comparison of the dimensions of the type 2 vehicle charging connector, excluding charging cable.

CHARX connect eco The charging cable for price-conscious customers – with NACS and type 2 connectors

Electric car being charged with CHARX connect eco AC charging cable
Electric car being charged with CHARX connect eco AC charging cable
Person retrieves CHARX connect eco AC charging cable from the trunk of an electric car
CHARX connect eco: AC charging cables with NACS and type 2 connectors
Electric car being charged with CHARX connect eco AC charging cable

CHARX connect eco features extremely compact dimensions, a reduced use of materials, and a lighter weight.

The charging cables therefore not only conserve resources, but are also available at an attractive price.

Electric car being charged with CHARX connect eco AC charging cable

CHARX connect eco meets the high quality and process requirements of automobile manufacturers in accordance with IATF 16949.

The longitudinal water tightness, which completely protects all live parts inside the housing from moisture, ensures safe outdoor use.

Person retrieves CHARX connect eco AC charging cable from the trunk of an electric car

Due to the compact dimensions and reduced weight, the AC charging cables are particularly easy to handle.

With CHARX connect eco you get Phoenix Contact’s usual high standard of quality combined with a solid feel.

CHARX connect eco: AC charging cables with NACS and type 2 connectors

The CHARX connect eco family covers the following charging standards and performance classes:

  • NACS
    • 50 A / 500 V / AWG
    • 80 A / 500 V / AWG
  • Type 2
    • 20 A / 250 V / metric
    • 32 A / 250 V / metric
    • 20 A / 480 V / metric
    • 32 A / 480 V / metric

3D view

Experience now in 3D

Take a look at the type 2 charging cable from the CHARX connect eco family in precise detail. The product can be viewed from any angle using free zoom and rotate functions.

CHARX connect comfort The charging cable for discerning customers – with type 1, type 2, and GB/T connectors

Person charging their electric car at a home charger using a type 2 charging cable
Stephan Gahlow and Ralf Bungenstock holding the certificate for the German Design Award 2019
CHARX connect comfort AC charging connector being used outdoors in the rain
CHARX connect comfort: AC charging cables with type 1, type 2, and GB/T connectors
Person charging their electric car at a home charger using a type 2 charging cable

The sophisticated design of the CHARX connect comfort AC charging cables features a contemporary style and is also functionally well-developed.

The rubberized and ergonomically shaped gripping zone ensures easy handling of the charging connector and a comfortable feel.

Stephan Gahlow and Ralf Bungenstock holding the certificate for the German Design Award 2019

The CHARX connect comfort AC charging cables have received three prestigious design awards:

  • German Design Award 2019
  • iF Design Award 2019
  • Good Design Award 2021

During product development with designer Stephan Gahlow, the focus was on an ergonomic and attractive design, a modern and aesthetic use of form, and robust and high-quality materials.

CHARX connect comfort AC charging connector being used outdoors in the rain

The clever sealing concept of CHARX connect comfort completely protects all the live parts inside the housing from moisture.

The high-quality materials and workmanship as well as the silver-plated power and signal contacts ensure the high reliability, robustness, and durability of the AC charging cable. Therefore, there is nothing preventing constant outdoor use under tough conditions.

CHARX connect comfort: AC charging cables with type 1, type 2, and GB/T connectors

The CHARX connect comfort family covers the following charging standards and performance classes:

  • Type 1
    • 20 A / 250 V / metric
    • 32 A / 250 V / metric
    • 30 A / 250 V / metric (PSE)
    • 20 A / 250 V / AWG
    • 40 A / 250 V / AWG
    • 50 A / 250 V / AWG
    • 80 A / 250 V / AWG
  • Type 2
    • 20 A / 250 V / metric
    • 32 A / 250 V / metric
    • 20 A / 480 V / metric
    • 32 A / 480 V / metric
  • GB/T
    • 16 A / 250 V / metric
    • 32 A / 250 V / metric
    • 16 A / 440 V / metric
    • 32 A / 440 V / metric

Putting the robust AC charging cable to the test in everyday use

3D view

Experience now in 3D

Take a look at the type 1 charging connector of the CHARX connect comfort family in precise detail. The product can be viewed from any angle using free zoom and rotate functions.

Customize your charging cable Charging connector and charging cable to suit your requirements

CHARX connect eco AC charging connector and matching transport bag with customer logo
Customer-specific assembly of an AC charging cable
Electric car being charged in a carport at an AC home charger with a permanently attached charging cable
Electric car charging at a public charging station via a mobile mode 3 charging cable
CHARX connect eco AC charging connector and matching transport bag with customer logo

For consistent branding of your charging stations, we can also manufacture our charging connectors with your logo on request:

  • Either stamped
  • Or as a UV- and weather-resistant plastic label

Complete your branding by prominently displaying your logo on our black transport bag for mobile type 2 charging cables.

Customer-specific assembly of an AC charging cable

On request, we can assemble the cable end of your charging cable to suit the mounting requirements of your charging station:

  • Flexible stripping length
  • Custom step cut
  • Crimped with ferrules
  • Crimped with cable ring lugs
  • Compacted using ultrasonic welding technology

Our portfolio includes metric and AWG cables in various lengths and conductor cross-sections as well as in straight and spiraled versions. If your preferred combination is not available, then we can also design and manufacture a customer-specific item for you.

Electric car being charged in a carport at an AC home charger with a permanently attached charging cable

Our stationary type 2 charging cables with a free cable end are ideal for mounting on AC home chargers for private use, e.g., in a carport or garage.

These charging cables only have a charging connector on the vehicle side. This makes handling much easier for electric car drivers, as the charging cable only needs to be connected to the vehicle charging inlet – unlike home chargers with a charging socket, where the cable must additionally be connected to the home charger.

Electric car charging at a public charging station via a mobile mode 3 charging cable

Most public charging stations are equipped with a charging socket instead of a permanently attached charging cable, as this is less susceptible to vandalism and requires less frequent maintenance.

To connect and charge a vehicle here, our mobile type 2 charging cables are the ideal solution. They feature both a vehicle charging connector and an infrastructure charging plug, and are usually transported in the trunk of the electric car.

Person charging electric car with CHARX connect eco AC charging cable

Are you a private end user? Find the most suitable charging cable via Google

Are you looking for a high-quality charging cable for your electric car? As a private individual, you unfortunately cannot order directly from Phoenix Contact, but you can order from numerous online stores that sell our charging cables.

Your personal contact person

For all queries regarding our products and solutions

Virginijus Valevicius
Virginijus Valevicius
Business Area Manager Industry Management and Automation
+370 6 873 0082
I will be happy to advise you on your charging infrastructure project.

New products

The CHARX connect eco NACS charging cables for AC currents up to 80 A

NACS charging cables for AC charging up to 80 A

UL-certified and SAE-compliant

For the North American Charging Standard, we offer 100% standard-compliant charging cables that deliver maximum safety and proven industrial quality: The robust NACS charging connectors in the CHARX connect eco family are easy to handle and enable AC charging with up to 80 A.

Main features

  • Charging current: 50 A, 80 A
  • Rated voltage: 500 V
  • Conductor cross-section: 10 AWG, 6 AWG
  • Cable length: 25 ft (additional lengths on request)
  • Optional temperature sensor technology: NTC
  • Degree of protection when plugged in: IP67
  • Degree of protection: IP2XB touch protection
  • Certifications / standards: UL 2251, SAE J3400, IATF 16949

Your Advantages

  • Conformance with UL 2251, SAE J3400, and IATF 16949 ensures particularly high quality, safety, and compatibility
  • IP2XB touch protection with molded caps provides maximum electrical safety
  • Optional temperature sensor technology protects against overheating
  • Ergonomic design facilitates handling
  • Available on request with your logo, custom cable length, and assembled cable end