Uninterruptible power supplies

Full power

Full power

Use uninterruptible power supplies to supply your loads – even without mains power.

Back to Power supplies and UPS

Category

  • UPS for AC applications
    UPS for AC applications

    Uninterruptible power supplies for AC applications continue to deliver power even in the event of mains failure.

  • UPS for DC applications
    UPS for DC applications

    Uninterruptible power supplies for DC applications continue to deliver power even in the event of mains failure. Select your appropriate UPS solution.

Search in Uninterruptible power supplies

Show all products in this category

Our uninterruptible power supplies (UPS) continue to deliver power even in the event of mains failure. We offer UPS solutions for AC and DC applications and protect your system against power supply failure.

Furthermore, our integrated solutions with power supply or energy storage offer a space-saving UPS system. Our software allows you to configure and monitor your UPS system. You can use the buffer modules to extend your UPS system and to also bridge short failure times lasting up to 30 seconds.

Your advantages

  • UPS solutions for every requirement and application: use in industry, building automation or engineering as well as the supply of AC and DC loads
  • Space-saving: Plug and Play solution integrates a power supply or energy storage
  • Flexible, thanks to the modular system: for load currents up to 40 A and buffer times lasting several hours
  • Full use of the energy content: processes and applications continue to be supplied for as long as possible

UPS for AC applications

AC UPS  

AC UPS

Supply your systems reliably with the uninterruptible power supplies for AC applications.

  • AC UPS with IQ technology
  • AC UPS with integrated power supply
  • Energy storage

UPS for DC applications

DC UPS  

DC UPS

Reliably protect your DC loads against power supply failure.

  • DC UPS with IQ technology
  • DC UPS with integrated power supply
  • DC UPS with integrated energy storage
  • Energy storage

Configuration and communication

QUINT DC-UPS with RS-232 data cable to FL COMSERVER  

Configuration and communication

Monitor and configure your UPS system using software and data cables from Phoenix Contact.

  • UPS-CONF configuration and management software
  • Data cable

Buffer modules

Buffer module  

Buffer module

Protect your application with a maintenance-free solution that allows you to bridge failure times lasting up to 30 seconds.

  • For failures lasting several seconds
  • For failures lasting up to 30 seconds

Further information

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS