Modular 19” plug-in test system without operating plug and transformer short circuit in the plug-in test socket

Modular 19” plug-in test system without operating plug and transformer short circuit in the plug-in test socket

Enabling service-friendly testing

With FAME RACK you can combine complex testing processes in separate blocks.

Back to Plug-in test system

Category

Search in Modular 19” plug-in test system without operating plug and transformer short circuit in the plug-in test socket

Show all products in this category

FAME Rack combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts, in just one compact and space-saving block. The system operates in accordance with the N/C-contact principle. An operating plug is not required. The automatic transformer short-circuit function is ensured with plug-in bridges in the plug-in test socket. The design is intended for easy mounting in 19" racks in accordance with IEC 60927-3-101 in two, three, and four rack units. One 19" rack can accommodate up to eight plug-in test sockets with a width of 50 mm.

Your advantages

  • Time saving, thanks to the functional grouping of switching operations
  • High level of safety, thanks to automatically leading transformer short circuit
  • Reliable test procedure, thanks to connection points for plug actuation
  • Fast mounting, thanks to prefabricated module for two, three, and four rack units in a 19" rack
  • Space saving, thanks to the compact design and offset test socket arrangement
  • Compact screw connection for ring and fork-type cable lugs with 8.2 mm pitch
  • Configurable short-circuit jumper in the plug-in test socket with standardized CLIPLINE complete system accessories

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321