Power supplies for DIN rail
Power supplies
Supply your application reliably with our power supplies. Choose the ideal power supply that meets your needs from our wide range of different devices. Find the perfect power supply for your application, whether for the DIN rail, suitable for panel mounting, or in 19″ format for rack mounting.
Power supplies for DIN rail
Our power supplies for the DIN rail offer particularly high system availability on the DIN rail in the control cabinet.
The functionality and design of the QUINT POWER, TRIO POWER, UNO POWER, and STEP POWER product families are tailored to the requirements of various industries.
Power supplies for rack mounting
Our power supplies for rack mounting offer strong performance in a 19" format.
The TRIO POWER with 20 kW enables bidirectional power conversion in various areas of application.
Power supplies for panel mounting
Our power supplies for panel mounting can be mounted anywhere on the control cabinet panel. Various mounting options allow you to use it however you need.
The robust TRIO POWER power supplies in a compact housing are characterized by high performance and extensive functions.
Power supplies with IP67 degree of protection
Our power supplies with IP67 degree of protection are the right devices for distributed supply in the field.
With weatherproof housings, the power supplies ensure high system availability even under harsh ambient conditions.
ESSENTIAL POWER-Stromversorgungen
ESSENTIAL POWER – reliable with basic functionality
The ESSENTIAL POWER power supplies provide a reliable supply for your system. Along with satisfying essential industry standards, the power supply units feature an international approval package, a wide temperature range, and a flexible wide range input. ESSENTIAL POWER is therefore suitable for worldwide use.
- AC input: 1-phase, 3-phase
- DC output: power up to 960 W
- Voltage: 12 V DC, 24 V DC and 48 V DC