Engineering software platform for Phoenix Contact automation controllers. PLCnext Engineer is IEC 61131-3-compliant and is available free of charge under Downloads. Its functionality can be extended using paid add-ins. To do this, open the license configurator via the “Configure” button.
PLC programming software
When programming your automation applications, use innovative PLC programming software. From drivers for OPC through to a flexible software platform for all of your engineering tasks, you will find the ideal programming software for your PLC here.
Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key
CmDongle for saving licenses for various software products
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max 128 kB input and output data, version-specific license key
OPC UA server for communication with a maximum of 25 controllers
AX OPC SERVER, communication interface for OPC-capable visualization with PC WORX-based controls.
OPC UA server for communication with a maximum of 200 controllers
Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
All of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.
Software add-on for integration and execution of MATLAB/Simulink models on Remote Field and Axioline controllers
Software add-on for integration and execution of MATLAB/Simulink models on Remote Field and Axioline controllers