PLC-OSC- 24DC/ 24DC/ 3RW
-
Solid-state relay module
2980610
PLC-INTERFACE for railway applications, consisting of basic terminal block with screw connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/3 A
Product details
Product type | Solid-state relay module |
Product family | PLC-INTERFACE |
Application | Railway applications |
Insulation characteristics: Standards/regulations | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 30.06.2025 |
Maximum power dissipation for nominal condition | 0.2 W |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.7 ... 1.25 |
Input voltage range | 16.8 V DC ... 30 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.3 |
Switching threshold "1" signal in reference to UN | ≥ 0.6 |
Typical input current at UN | 8.5 mA |
Typical response time | 40 µs |
Typical turn-off time | 200 µs |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Transmission frequency | 300 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 33 V DC |
Limiting continuous current | 3 A |
Voltage drop at max. limiting continuous current | ≤ 200 mV |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
Conductor cross section AWG | 26 ... 14 |
Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
Shipbuilding approval | |
Certificate | TAE0000196 |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 | |
Shipbuilding data | |
Temperature | D |
Humidity | A |
Vibration | B/C |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Standards/regulations | |
Standards/regulations | IEC 60947-5-1 |
DIN EN 50155/VDE 0115-200 (in relevant parts) |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2980610 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DK622L |
Product key | DK622L |
GTIN | 4046356094542 |
Weight per piece (including packing) | 34.81 g |
Weight per piece (excluding packing) | 32.97 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
ETIM
ETIM 9.0 | EC001504 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e3937c73-52b4-4b5e-ab40-b1be526e0113 |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150