EMG 12-OV- 60DC/240AC/1
-
Solid-state relay module
2948830
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 48 - 60 V DC, output: 24 - 280 V AC/max. 1 A
Product details
Product type | Solid-state relay module |
Application | Output function |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Data management status | |
Date of last data management | 15.09.2025 |
Test voltage (Input/output) | 3.5 kV AC (Input/output) |
Nominal input voltage UN | 60 V DC |
Input voltage range in reference to UN | 0.64 ... 1.1 |
Input voltage range | 38.4 V DC ... 66 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.32 |
Switching threshold "1" signal in reference to UN | ≥ 0.64 |
Typical input current at UN | 4.5 mA |
Typical response time | max. one half cycle - zero-voltage crossing |
Typical turn-off time | max. one half cycle - zero-current crossing |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection; Varistor | |
Transmission frequency | 25 Hz |
Design of digital output | electronic |
Output nominal voltage | 240 V AC |
Output voltage range | 24 V AC ... 280 V AC (50 Hz ... 60 Hz) |
Limiting continuous current | 1 A (see derating curve) |
Min. load current | 50 mA |
Leakage current | 2.5 mA |
Surge current | 125 A (t = 10 ms) |
Phase angle cos phi min | 0.5 |
Max. load value | 78 A2s (I2 x t where t = 10 ms) |
Peak offstate voltage | 600 V (Periodic peak reverse voltage) |
Voltage drop at max. limiting continuous current | ≤ 1.5 V |
Output circuit | 2-conductor, floating |
Protective circuit | RC element; RC element |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 12.5 mm |
Height | 75 mm |
Depth | 102 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | Mounted in rows with zero spacing: Horizontal/not in rows: Any |
Mounting position | any |
Item number | 2948830 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | DK61C3 |
Product key | DK61C3 |
GTIN | 4017918083502 |
Weight per piece (including packing) | 51.22 g |
Weight per piece (excluding packing) | 51.22 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150