ESSENTIAL-PS/1AC/24DC/120W/EE
-
Power supply
2910586
Primary-switched ESSENTIAL edition power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/120 W
Product details
| AC operation | |
| Nominal input voltage range | 100 V AC ... 240 V AC |
| Input voltage range | 85 V AC ... 264 V AC (< 100 V AC derating 1%/V AC) |
| Derating | < 100 V (1 %/V) |
| Input voltage range AC | 85 V AC ... 264 V AC |
| Input voltage range DC | 120 V DC ... 375 V DC |
| Inrush current | typ. 20 A (115 V AC) |
| typ. 40 A (230 V AC) | |
| AC frequency range | 47 Hz ... 63 Hz |
| Mains buffering time | typ. 20 ms (115 V AC) |
| typ. 90 ms (230 V AC) | |
| Current consumption | 2.2 A (115 V AC) |
| 1.2 A (230 V AC) | |
| Nominal power consumption | 249.56 VA |
| Protective circuit | Transient surge protection; Varistor |
| Typical response time | 200 ms |
| Input fuse | 4 A (slow-blow, internal) |
| Permissible backup fuse | B20 |
| Discharge current to PE | < 0.25 mA (264 V AC) |
| Efficiency | 85 % (115 V AC) |
| 88 % (230 V AC) | |
| Output characteristic | HICCUP |
| Nominal output voltage | 24 V DC ±2 % |
| Setting range of the output voltage (USet) | 22 V DC ... 28 V DC (max. power ≤ 120 W) |
| Nominal output current (IN) | 5 A |
| Derating | -20 °C ... -10 °C (2 % / °C) |
| > 40 °C (1.67 % / °C, 115 V AC) | |
| > 50 °C (2.5 % / °C, 230 V AC) | |
| Max. capacitive load | 8000 μF |
| Active current limitation | 105% - 150% of the max. output power (in the event of short circuit) |
| Control deviation | ≤ 1 % (change in load, static 10 % ... 90 %) |
| typ. ± 2 % (change in load, dynamic 10 % ... 90 %) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | < 120 mVPP (-10 °C ... +70 °C) |
| < 240 mVPP (-20 °C ... -10 °C) | |
| Output power | 120 W |
| Maximum no-load power dissipation | 0.65 W (115 V AC / 230 V AC) |
| Power loss nominal load max. | 13.3 W (115 V AC / 230 V AC) |
| Rise time | typ. 30 ms (at nominal load) |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.823 mm² |
| Conductor cross-section, rigid max. | 8.365 mm² |
| Conductor cross-section flexible min. | 0.823 mm² |
| Conductor cross-section flexible max. | 8.365 mm² |
| Conductor cross-section AWG min. | 18 |
| Conductor cross-section AWG max. | 8 |
| Stripping length | 11 mm |
| Tightening torque, min | 1 Nm |
| Tightening torque max | 1.02 Nm |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 3.3 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 3.3 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Tightening torque, min | 0.6 Nm |
| Tightening torque max | 0.68 Nm |
| Types of signaling | LED |
| Operating voltage display | Green LED |
| Signal output | |
| Status display | "DC OK" LED green |
| Number of phases | 1 |
| Insulation voltage input/output | 3 kV AC |
| Insulation voltage output / PE | 0.5 kV AC |
| Insulation voltage input / PE | 2 kV AC |
| Product family | ESSENTIAL POWER |
| MTBF (Telcordia SR-332) | > 700000 h |
| Insulation characteristics | |
| Protection class | I (with PE connection) |
| Degree of pollution | 2 |
| Dimensional drawing |
|
| Width | 40 mm |
| Height | 123.6 mm |
| Depth | 117.6 mm |
| Installation dimensions | |
| Installation distance right/left | 10 mm / 10 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 10 mm, vertically 50 mm |
| With protective coating | no |
| Housing material | Metal |
| Housing material | Aluminum |
| Type of housing | Steel sheet, zinc-plated |
| Side element version | Aluminum |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 5000 m (> 2000 m, Derating: 10 %/1000 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | IEC 60068-2-27, 27, half sinusoidal wave: 50g for 11 ms; 3x per direction, 9x overall |
| Vibration (operation) | IEC 60068-2-6, sinusoidal waves: 10 Hz ... 500 Hz, 19,6 m/s² (2g peak), 10 min. per cycle, 60 min. in the X direction |
| Standard - Electrical safety | EN 60950-1 |
| Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
| Approval - requirement of the semiconductor industry with regard to mains voltage dips | SEMI F47 - 0706 (200 V AC) |
| CSA | CSA-C22.2 Nr. 107.1-01 |
| CSA-C22.2 Nr. 60950-01 | |
| UL approvals | UL/C-UL listed UL 508 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) Class B |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Item number | 2910586 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMB313 |
| Product key | CMB313 |
| GTIN | 4055626464411 |
| Weight per piece (including packing) | 678.5 g |
| Weight per piece (excluding packing) | 530 g |
| Customs tariff number | 85044095 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 9.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 19.381 kg CO2e |
Compatible products
Your advantages
Worldwide use thanks to the wide range input and international approval package
Fast installation, thanks to easy DIN rail mounting
Greater availability, thanks to fanless convention cooling
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150