Back to overview

Standardized testing in accordance with IEC 62305-3

IEC 62305-3 describes repeat testing for protective devices.

Standard-compliant testing and documentation

According to IEC 62305-3, surge protective devices must be tested regularly (see table below). In addition, the standard requires the traceable documentation of test values.

  • ImpulseCheck continuously acquires the status (state-of-health) of the surge protective devices being monitored. A corresponding report can be generated at any time with the push of a button.
  • CHECKMASTER 2 tests the protective plugs and saves the test results in the internal memory.
  • The saved test results can be output at any time.
  • The test report contains the order designation and the test result together with the date and time.
  • Data transfer to the PC is performed via a USB stick.
  • The log files are stored in CSV format and can be processed further in any spreadsheet program.
Lightning protection levelI and IIIII and IV
Visual check (interval)AnnuallyEvery 2 years
Comprehensive testingEvery 2 yearsEvery 4 years
Comprehensive check of critical systemsAnnuallyAnnually

Back to overview
Further information
  • Standardized testing in accordance with IEC 62305-3

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurators

Configure products and solutions for your individual application.

Surge protection and interference filters

Service

Monitoring with the arrester test system

Learning module on the arrester test system.