Electronic switching devices and motor control

Electronic switching devices and motor control

Intelligent switching, protection, and measurement

Switching devices and motor control are synonymous with easy handling, time and space savings, and high system availability.

Back to Products

Category

  • CrossPowerSystem power distribution system
    CrossPowerSystem power distribution system

    CrossPowerSystem is an open platform for modular and functional control cabinets. Three-phase devices are mounted on the power distributor via Plug and Play.

  • Motor and machine management
    Hybrid motor starters – Network-capable

    Motor manager for protecting motors and systems, Electronic machine management for monitoring motors and machines

  • Motor starters
    Motor starters

    Hybrid motor starters consisting of direct and reversing starters available with a variety of functions such as emergency stop and motor protection.

  • Solid-state contactors
    Solid-state contactors

    Wear-free and frequent switching with robust single or three-phase solid-state contactors.

  • Speed starters
    Speed starters

    The speed starter, with particularly intuitive operation, is the new device class between motor starters and frequency converters. This compact solution provides all of the functions necessary for different speeds, soft start, and safe stopping with the Safe Torque Off (STO) function.

Search in Electronic switching devices and motor control

Show all products in this category

Electric motors are used in a variety of industrial applications for controlling movements. Motors are often started and reversed using classic, mechanical protective circuits. These often require a great deal of space as well as a lot of wiring effort. The service life of the devices is also limited. Costly sensor technology is often required to collect important motor and process data.

Take advantage of Phoenix Contact’s broad portfolio of electronic switching devices, economical motor and machine managers, the modular power distribution system, and speed starters and optimize your production and operating costs, your maintenance, and your energy management. Let us help you meet the challenges of digitalization and Industry 4.0.

Your advantages

  • High system availability with 10 times longer service life with hybrid technology
  • Flexible and straightforward fieldbus connection with a suitable gateway
  • Fast wiring with integrated locking circuit and load wiring
  • Easy group shutdown via DIN rail connectors after an emergency stop with an upstream safety relay
  • Protection of high-quality system parts with freely configurable signaling and switching thresholds
  • Production data and energy data acquisition without the need for complex sensors
  • DIN rail connector interface for direct connection and transmission of process data

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411