The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Connectors and cables

Connectors

Wide variety of connectors: from versatile circular connectors (M5 to M58), data, energy storage, and photovoltaic connectors to heavy-duty industrial connectors. Phoenix Contact’s connector portfolio offers solutions for industrial and semi-industrial applications. It also includes application-specific connector systems, as well as cables and lines that are preassembled or designed for assembly.

Your advantages

  • Numerous possible applications with a large number of designs and modular systems
  • High-level reliability with our outstanding level of quality and years of expertise
  • Innovative and time-saving connection solutions for devices with all the usual degrees of protection associated with industrial use
  • High degree of flexibility with customer-specific adaptations
  • Expert design-in support
Person using the configurator for HEAVYCON heavy-duty connectors

Configurators

Just a few clicks to your tailored connector: Use our intuitive configurators to create your own product version.

New products

Contact insert module for high-current applications
HEAVYCON Data Center connectors
PRC 20 series power distributors
Angled M12 device connectors for THR
Color RJ45 patch cables
Battery-pole connectors for residential storage
RJ45 magnetic jacks
BPC series connectors protected against polarity reversal
HEAVYCON CME plug-in conductor connector
Contact insert module with function for heavy-duty connectors
Contact insert module with function for heavy-duty connectors
Contact inserts for testing tasks in medium-voltage switchgear
Contact insert module for high-current applications
Modular contact inserts for data transmission
QPD STAS 3 installation connectors
M12 push-pull connectors for Ethernet applications
Multi-gland cable glands for HEAVYCON EVO heavy-duty connectors
Contact inserts for HEAVYCON D7 connectors
ArcZero series DC connectors
M12 push-pull connectors designed for assembly
Assembled IPD installation cables

HEAVYCON Power contact insert modules

Customized wiring of high-current applications

Transmit currents up to 300 A reliably with the contact insert modules for HEAVYCON heavy-duty connectors. By combining them with other modules for signal, data, and power transmission in one housing, you can create your own customized interface.

Main features

  • Modules with crimp connection up to 95 mm²
  • Modules with Push-in connection up to 16 mm²
  • Suitable for all HEAVYCON module carrier frames
  • Rated voltage and current: up to 1,000 V and 300 A
  • Temperature range: -40°C ... +125°C
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Innovative latching and unlocking of crimp contacts without using tools
  • Highly compact modular interface achieved by combining various different transmission media in the same housing
  • Quick and safe wiring, even in confined spaces and when installed
  • Easy tool-free connection of conductors up to 16 mm² with Push-in Technology
  • Connection-compatible with the market standard

HEAVYCON Data Center connectors

Powerful, compact, energy-efficient

HEAVYCON industrial connectors for data centers optimize power distribution from the PDU to the IT rack. The compact heavy-duty connectors provide robust power transmission up to 70 A. Lower contact resistance reduces energy consumption and heat generation.

Main features

  • Rated current / voltage: 70 A / 690 V
  • Number of positions: 4 + PE
  • Conductor cross-section: 6 mm² ... 25 mm² / 10 AWG ... 4 AWG
  • Crimp connection
  • Mounting with Click-in latching
  • M32 or M50 cable gland integrated, with or without strain relief
  • Degree of protection: IP66

Your Advantages

  • Space-saving cabling with a more compact design
  • Short installation time with easy, tool-free installation with Click-in latching
  • Reduce part costs with fixed-position contact inserts
  • Optimum power transmission and energy savings of up to 60% due to the lower contact resistance of the crimp contacts
  • Reduced cooling requirements due to lower heat generation

Pluggable power distributor up to 20 A

Assembled for fast installation

The preassembled power distributor allows easy and time-saving installation with PRC 20 series connectors. The preconfigured distributor is available in 16 versions and can be easily installed via plug-and-play.

Main features

  • Rated voltage: 400 V AC / 500 V DC (IEC) (III/2)
  • Rated current: 20 A
  • Degree of protection: up to IP69
  • Impact protection category: IK08 (-25°C)
  • 2- to 5-pos.
  • Coding: mechanical and color-coded
  • Number of inputs: 1
  • Number of outputs: 2

Your Advantages

  • Low installation effort at the construction site with plug-and-play
  • Fewer wiring errors due to 100% check during production
  • Locking that can be released either manually or by using tools ensures greater flexibility on site
  • Plug-and-forget thanks to the use of tried-and-tested materials
  • Safe use even under extreme ambient conditions

Angled M12 device connector for THR

Increases efficiency in production

The 90° angled connector in M12 format is designed for automated production and enables efficient mounting processes. Thanks to its angled design, the new connector can be positioned flexibly on the PCB and can therefore also be used in confined spaces.

Main features

  • Angled design
  • For reflow (THR) processing
  • Voltages up to 250 V
  • Currents up to 4 A
  • Available in A and D codings
  • 4-, 5-, and 8-pos.
  • Unshielded version
  • Inverse pin connector pattern

Your Advantages

  • Suitable for pick-and-place: automated assembly on the PCB helps to increase efficiency in production
  • Optimized design: shifted center of gravity, thereby “effortless” standing on the PCB without locking clips
  • Flexible: easy positioning and alignment on the PCB even in confined spaces
  • Modular: compatible with the available THR housings

Color RJ45 patch cables

For applications in the control cabinet

Phoenix Contact is extending its range with color patch cables for the RJ45 BUILDING series. The new cables available in eight colors – white, orange, yellow, red, violet, green, blue, and black – provide color alternatives for CAT6A applications.

Main features

  • Colors: white, orange, yellow, red, violet, green, blue, and black
  • Data transmission up to 10 Gbps (CAT6A)
  • Lengths from 0.3 to 50 m
  • Integrated locking clip protection

Your Advantages

  • Perfect for office, building, and protected industrial applications, e.g., in control cabinets
  • Worldwide approval with CE, UL, WEEE, and EAC
  • Secure connection and disconnection with reliable locking clip protection
  • Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
  • Ideal EMC properties due to 360° shielding

Battery-pole connectors for residential storage

Inverter connection protected against polarity reversal

The new connectors for residential storage applications are particularly suitable for use on battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and short-circuiting of the battery poles.

Main features

  • Rated current: up to 60 A
  • Rated voltage: 1,500 V DC
  • Conductor cross-section: 6 mm² … 16 mm²
  • Degree of protection: IP66 / IP68 (2 m / 2 h)
  • Insertion cycles: 100

Your Advantages

  • Silver-plated contacts for connection technology with long-term stability
  • No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
  • Safe installation: touch-protected battery terminals even when not plugged in
  • Various colors: easier identification of battery poles

RJ45 magnetic jacks

Suitable for THT wave soldering and THR soldering

The new RJ45 jacks with integrated magnetics are suitable for wave soldering (THT) and reflow (THR) processing. They extend the existing portfolio with magnetic RJ45 jacks in industrial design for applications up to 1 Gbps.

Main features

  • 90° and 180° single-port PCB connectors
  • For wave soldering (THT) and reflow (THR) processing
  • With LED and shield spring as an option
  • Magnetics for all common Ethernet applications
  • Data rates up to 1 Gbps
  • Robust industrial design

Your Advantages

  • Simplified Ethernet design process due to integrated magnetics
  • Reduced PCB complexity and reduced EMC risks
  • Automated processing due to reflow solderability
  • Ideal version for any application due to wide range of products
  • Equipped for demanding areas of application due to industrial design

Battery-pole connectors

Safe connections for energy storage systems

The BPC series connector that is protected against polarity reversal is ideal for use in energy storage units. Rotatable and featuring touch-proof contacts and mechanical coding, the single-position connector provides a particularly high level of flexibility and safety when connecting battery modules.

Main features

  • Rated current: up to 400 A
  • Rated voltage: 1,500 V
  • Conductor cross-section: 16 mm² ... 120 mm²
  • Pollution degree 2
  • IP65/IP67 degree of protection
  • 100 insertion cycles

  • Mechanical and color coding
  • Flammability rating V0 in accordance with UL 94

Your Advantages

  • Error-free connection through mechanical and color coding
  • Reliable installation due to the waterproof design and touch-proof contacts
  • Consistent power transmission due to high shock and vibration resistance
  • Flexibility as it can be rotated 360° and features various connection methods
  • Compliance with all relevant energy storage standards: UL 4128, UL 1973, UL 9540

Plug-in conductor connectors

Easy wiring in the control cabinet

HEAVYCON CME plug-in conductor connectors offer greater efficiency in control cabinet wiring. You can use the conductor connector to wire up to 108 conductors directly during terminal strip production. You can connect the cable harnesses in the control cabinet by simply plugging them in.

Main features

  • Number of positions: 23+PE, 41+PE, 71+PE, 107+PE
  • 250 V, 10 A
  • 0.14 mm² … 2.5 mm²
  • Crimp connection
  • Protected connection with locking element
  • Safe contact routing with funnel pad

Your Advantages

  • Significant time and cost savings, as the terminal strips are wired directly to the plug-in connection during production
  • Fast replacement of terminal strips with easy-release conductor connectors
  • Avoidance of accidental connection release with the locking element
  • Avoidance of contact errors, even when plugging at an angle with reliable centering of the contacts through funnel pads

Contact insert modules with function

Bridge, disconnect, and safeguard in the field

Modular contact inserts with a function slot and disconnect zone for HEAVYCON heavy-duty connectors offer a high degree of flexibility. Bring the function from the control cabinet to the field and realize the potential bridging or safeguarding of power directly in the application.

Main features

  • Multifunctional disconnect zone
  • Double function slot
  • Push-in connection technology
  • 5-pos.
  • 400 V, 16 A
  • 0.14 mm² … 2.5 mm²
  • Suitable for all HEAVYCON module carrier frames
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Save space and reduce cabling with decentralized structures
  • Easy power forwarding and string protection directly in the field
  • Greater flexibility: the disconnect zone for fuse plugs, component connectors, and isolating plugs
  • Fast, tool-free conductor connection with Push-in Technology
  • Customized interface achieved by combining various transmission media in one connector

Panel-mount bases with screw-in thread

Easy, time-saving mounting

HEAVYCON D7 panel-mount bases with screw-in thread save significant amounts of time during mounting work. They are secured conveniently in round panel cutouts using an M25 or M32 counter nut or screwed into motors and devices with the corresponding thread.

Main features

  • Die-cast aluminum and plastic housing
  • Plug-in interface
  • For M25 or M32 panel cutouts
  • Size D7
  • Angled and straight versions
  • Degree of protection IP66, IP67
  • Temperature range: -40°C … +125°C
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Significant time savings with easy and convenient mounting in a round panel cutout
  • The plug-in alternative to the existing cable gland offers greater flexibility in terms of cabling and maintenance
  • Space-saving cabling in confined spaces with the compact design
  • Optimum IP and EMC protection ensure reliable and safe operation of your system

Contact inserts for heavy-duty connectors

Reliable testing of current transformers

The fixed-position and modular HEAVYCON TSC contact inserts are designed for measuring and testing tasks in the field of protection technology for medium-voltage switchgear. They are attached directly to the control cabinet as a short-term or long-term connection with high IP protection.

Main features

  • Fixed-position versions with screw connection technology
  • Modular versions with Push-in connection technology
  • Can be used in plastic and metal housing
  • Leading, automatic transformer short circuit

Your Advantages

  • Reliable long-term current transformer testing with robust connector housing
  • Easy tool-free conductor connection with Push-in Technology
  • Maximum safety with leading and automatic transformer short circuit
  • Space savings achieved by combining various transmission media in the same connector
  • Safe use for high IP requirements with IP66, IP67, and IP69 degree of protection

Contact inserts for heavy-duty connectors

Customized wiring of high-current applications

Transmit currents up to 100 A reliably with the contact insert modules for HEAVYCON heavy-duty connectors. By combining them with other modules for signal, data, and power transmission in one housing, you can create your own customized interface.

Main features

  • HC-M-01-PT with Push-in connection up to 16 mm²
  • HC-M-01-CT with crimp connection with 35 mm²
  • Suitable for all HEAVYCON module carrier frames
  • Rated voltage and rated current: 1,000 V at 100 A
  • Temperature range: -40°C … +125°C
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Easy tool-free connection of conductors up to 16 mm² with Push-in Technology
  • Highly compact modular interface achieved by combining various different transmission media in the same housing
  • Quick and safe wiring, even in confined spaces and when installed
  • Innovative latching and unlocking of crimp contacts without using tools
  • Connection-compatible with the market standard

Contact inserts for heavy-duty connectors

Powerful data transmission

The new HEAVYCON contact insert modules offer more options for reliable high-speed data transmission. USB interfaces are integrated directly into the connector using a patch cable. Powerful Mbit and Gigabit modules support a wide range of cables.

Main features

  • Large cover for different USB patch cables
  • Mbit module can be used with 4- or 8-pos. cables in 0.14 mm² ... 1.5 mm² format
  • Shielding insulated or to PE potential
  • Suitable for all module carrier frames
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Easy mounting with the innovative snap-in module carrier frame
  • Optimum tolerance compensation with spring-loaded USB interfaces
  • Gigabit modules transmit data quickly and reliably for high-speed applications
  • Customized, compact interface achieved by combining various transmission media in the same housing
  • Modules and frames are compatible with the market standard

QPD STAS 3 installation connectors

Easy blind and awning connection

The QPD STAK/STAS 3 installation connectors designed for assembly are specifically intended for the motor connection of blinds, window coverings, and awnings. The IDC connection enables installation in no time – without stripping or screwing.

Main features

  • QUICKON fast connection technology (IDC)
  • 4-pos. (3-pos. + PE)
  • Voltage: 400 V
  • Current: 16 A
  • Degree of protection: IP54
  • Temperature range: -40°C … +100°C

Your Advantages

  • Time savings of up to 80% for on-site connection
  • Quick and easy assembly without special tools
  • Highly reliable with robust and vibration-proof housings

M12 push-pull connectors for Ethernet applications

Easy and space-saving data transmission

The M12 push-pull connectors designed for assembly for Ethernet applications enable reliable high-speed data transmission and impress with their extremely small space requirements. With fast-locking, installation is effortless – the connector is simply plugged into the device.

Main features

  • Push-pull internal locking
  • Compact crimp connection
  • X-coded for Ethernet applications
  • Number of positions: 8
  • Connection cross-section: 0.14 mm² ... 0.34 mm²
  • 360° shielding
  • Straight and angled versions
  • Degree of protection: IP65, IP67

Your Advantages

  • Easy installation: quick and reliable plugging, even in confined spaces
  • Significant space savings: extremely compact due to the small wiring space and high contact density
  • Safe use: reliable 360° shield connection
  • Robust connection: suitable for railway applications with high shock and vibration loads
  • Highly future-proof: standardized product range for worldwide availability

Multi-gland cable glands for HEAVYCON EVO heavy-duty connectors

Maximum flexibility during cabling

With multi-gland cable glands for HEAVYCON EVO heavy-duty connectors, you can simply route different cables into your control cabinet via just one plug-in interface. Variable, tool-free mounting saves time and offers a high degree of flexibility.

Main features

  • Suitable for B series HEAVYCON EVO plastic housing
  • Possible clamping ranges: 3 mm … 6 mm, 6 mm … 10 mm, and 10 mm … 15 mm
  • Cable gland material: PA
  • Cable seal material: TPE SEBS
  • Temperature range: -40°C … +100°C
  • Degree of protection: IP65

Your Advantages

  • Save time and money with simple, tool-free cable gland mounting
  • Greater flexibility: determine the cable outlet direction directly at the installation site and conveniently add cables at a later date
  • Easy handling: different cables can be effortlessly pushed through pierced membranes
  • Safe and reliable use: high degree of protection with the membrane seal and retention with a cable tie

Contact inserts for HEAVYCON D7 connectors

Compact signal and power transmission

With the HEAVYCON D7 connector, you can transmit signals and power even in confined spaces. New Push-in contact inserts with the number of positions of 5(+PE) and power contact inserts with the number of positions of 2(+PE) with up to 40 A/830 V extend the product range.

Main features

  • Q05-I-PT with Push-in connection also for the PE contact
  • Q02-I-AT with axial screw connection with a large cross-section range
  • Temperature range: -40°C … +125°C
  • Suitable for D7 series housings (plastic or metal)
  • Shock- and vibration-resistant in accordance with DIN EN 61373

Your Advantages

  • Easy tool-free connection with Push-in Technology
  • Quick and safe wiring, even in confined spaces and when installed
  • Cost-effective and fast coding with plastic profiles
  • Connection-compatible with the market standard

DC connectors with ArcZero technology

Safe connection and disconnection under load

The DC connector can be safely connected and disconnected under load. ArcZero technology provides reliable protection against hazardous electric arcs. Connecting and disconnecting under load enables selected components to be fully shut down, thus ensuring high system availability.

Main features

  • Connection cross-sections: 1.5 to 6 mm²
  • Rated voltage: 400 / 800 V DC
  • Rated current: 20 A
  • Up to 1,000 insertion cycles
  • VDE approval

Your Advantages

  • Safe connection and disconnection under load
  • Fast disconnection of flying leads
  • Time-saving maintenance or replacement of connected devices
  • Robust outdoor design even for extreme conditions
  • Particularly durable and economical

M12 push-pull connectors designed for assembly

Easy connection with Push-Lock technology

Two leading technologies in one M12 connector: the M12 connectors designed for assembly featuring push-pull fast-locking and Push-Lock connection enable tool-free conductor connection and provide a secure installation by simply plugging into the device port.

Main features

  • Installation: push-pull fast-locking
  • Connection method: Push-Lock connection technology
  • Data connectors: PROFINET CAT5 (100 Mbps), D-coded, 4-pos., shielded, straight and angled
  • Signal connectors: A-coded, 4- or 5-pos., shielded and unshielded, straight and angled
  • Connection cross-section: 0.14 to 0.75 mm²
  • Temperature range: -40°C to +85°C

Your Advantages

  • Quick and reliable connection even in confined spaces
  • Establish flying leads with connectors in male and female versions
  • Tool-free connection of rigid and flexible conductors with and without ferrules
  • Intuitive conductor connection with color coding and numerical coding of the contact levers
  • Long-term stability and vibration resistance of the PE connection and 360° shielding

Assembled IPD installation cables

Quick and easy power distribution

Experience simple and tool-free power distribution with the IPD installation system. Assembled IPD cable assemblies facilitate installation and support fast commissioning, especially in large cabling projects.

Main features

  • Number of positions: 2+PE; 4+PE
  • Voltage/currents:
    3-pos.: 450/500 V; up to 16 A
    5-pos.: 450/600 V; up to 16 A
  • Push-Lock connection
  • Degree of protection: IP66, IP68
  • Cable length: 0.5 m, 1 m, 3 m, 5 m
  • Versions with male to female or free cable end

Your Advantages

  • Convenient handling, even in areas that are difficult to access
  • Easy and reliable installation by means of pluggable connection with fast-locking and mechanical coding to prevent mismatching
  • High degree of reliability with robust housings up to IP66 and IP68 degree of protection
  • Customer-specific versions from a batch size of 1 on request

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Top innovations


Our product portfolio


Circular connectors for transmitting data, signals, and power

Circular connectors

Phoenix Contact offers circular connectors in numerous sizes for industrial automation. From small to large, straight or angled, molded or designed for assembly on site – the wide-ranging portfolio offers optimum solutions for transmitting signals, data, and power.

  • M12 and M23 innovative hybrid connectors
  • 3- to 19-pos. M5, M8, M12, M23, and 7/8" signal connectors
  • M8 and M12 data connectors for transmission speeds up to 10 Gbps
  • M12 to M58 power connectors for currents up to 16 A and voltages up to 690 V
Connectors for energy storage devices for front or rear connection

Connectors for energy storage

Install your energy storage systems for applications up to 1,500 V quickly, safely, and cost-effectively with battery connectors and connectors for busbar connections.

  • Connectors for front and rear connection to energy storage devices
  • Nominal voltage up to 1,500 V DC and system voltage up to 1,500 V
  • Cross-sections: 16 mm² ... 25 mm²
  • Nominal currents up to 200 A
  • Degree of protection up to IP65
Data connectors for high transmission rates in industry and a wide range of infrastructure applications

Data connectors

Phoenix Contact offers data connectors for copper and FO cabling for fast and reliable data transmission in industry, computer centers or infrastructure applications. Connectors, patch cables, and accessories are available for all common fieldbuses and networks.

  • Transmission speeds up to 40 Gbps
  • Solutions for IP20, IP65/IP67, and IP69K
  • Innovative hybrid cabling
  • Patch panels and marshalling panels for 19″ mounting
Multiple designs of heavy-duty connectors arranged side by side

Heavy-duty connectors

Heavy-duty connectors protect your interfaces and also ensure the reliable transmission of power, data, and signals even under harsh conditions. They are resistant to dirt, water, vibrations, and high mechanical strain, and are sealed up to IP69K degree of protection.

  • Conductive metal housings with EMC protection
  • Mounting- and connection-compatible sleeve and base housings
  • Fixed-position and modular contact inserts with a wide range of connection technologies
  • Conductive surfaces with EMC protection
Various installation connectors

Installation connectors

Our installation connectors enable simple, flexible, and safe power distribution. Robust housings and high degrees of protection up to IP69K facilitate reliable power transmission outdoors and in wet environments too. Various connection technologies provide the right solution for every application.

  • IPD installation connectors with tool-free Push-Lock connection
  • QPD installation connectors with fast IDC connection
  • PRC installation connectors with proven screw or crimp connection
  • For currents up to 40 A and voltages up to 690 V
  • For cables up to 5 x 6 mm²
Multiple, diverse photovoltaic connectors side by side for versatile use in photovoltaic systems

Photovoltaic connectors

Photovoltaic connectors from Phoenix Contact cover a wide range of applications: AC and DC connectors for assembly, device connections as well as connection technology for photovoltaic panels, building-integrated photovoltaics (BIPV), and micro inverters enable consistent connection solutions.

  • AC and DC connectors with IP66/IP68 degree of protection
  • AC and DC device connections with IP65/IP66/IP68 degree of protection
  • Panel feed-through and PCB terminal blocks for currents up to 309 A and voltages up to 600 V (UL)
  • Connection systems for BIPV and micro inverters
Different DC connector designs

DC connectors

DC connectors from Phoenix Contact can be safely connected and disconnected under load. They reliably protect against dangerous electric arcs. The capability of being connected under load enables selected components to be fully shut down, thus ensuring high system availability.

  • For cross-sections from 1.5 to 6 mm²
  • For nominal voltages up to 800 V and nominal currents up to 20 A
  • Protection classes IP66/IP68 (24 h/2 m); IP69/IK08
Valve connectors designed for assembly

Valve connectors

In practical applications, valve connectors are subjected to high levels of stress due to temperature and mechanical influences, as well as contact with oil and grease. Our product range is optimally designed for these demanding operating conditions.

  • Five different designs (A, B, BI, C, CI) as well as for pressure switches (AD)
  • Scope of application ranging from 24 V AC/DC to 230 V AC/DC
  • Easy error detection with LED versions
AT/ATM, DT/DTM, and ISOBUS connectors

AT/ATM, DT/DTM, and ISOBUS connectors

Connect sensors and actuators on agricultural machinery and utility vehicles reliably and flexibly. AT/ATM connectors, DT/DTM connectors, and ISOBUS connectors are specifically designed for these tasks and can withstand extreme environmental influences. The product range features a robust design, a large selection of connector configurations, and a standardized connection that is plug-in compatible with solutions from other manufacturers.

  • 2-, 3-, 4-, 6-, 8-, 12-, and 18-pos. AT connectors for a connection cross-section of 14 ... 20 AWG
  • ATM mini connectors for a smaller connection cross-section of 16 ... 22 AWG
  • 9-pos. AHDP ISOBUS connectors with cable gland for a cable diameter of 14 to 18 mm

Related product areas

Different cables and lines from the Phoenix Contact portfolio
Distributors, adapters, and conductor connector for signal transmission, data transmission, and power cabling
Customer-specific cable assemblies
Connection technology for charging infrastructure
Different cables and lines from the Phoenix Contact portfolio

Assemble your connectors yourself and use preassembled cable versions. In addition to the complete range for field installation, Phoenix Contact offers copper- and FO-based data cables, hybrid cables, signal cables, and power cables. Solutions for photovoltaics, for energy storage systems, and cables by the meter extend the product program.

More about cables and lines
Distributors, adapters, and conductor connector for signal transmission, data transmission, and power cabling

Take advantage of consistent solutions for passive field cabling. The extensive product range includes distributor boxes, splice boxes, conductor connectors, adapters, and distributors. We offer a wide range of designs and interfaces for copper and FO applications.

More about distributors, adapters, and conductor connectors
Customer-specific cable assemblies

Create custom cable assemblies for your application. The wide range of designs, codings, and pin assignments enables customer-specific solutions for transmitting signals, data, and power. You can have your assembled cables marked in accordance with your specifications. Labeling and packaging with logo or bar code or even complete new developments are also possible.

More about customer-specific cable assemblies
Connection technology for charging infrastructure

Connect power and data optimally: Our connection technology for PCB-based home chargers and charging stations enables you to rapidly connect grid feed-in, charging cables, and data cables so you can easily set up an installation on site. Short installation times, permanently secure connections, and low maintenance costs increase the availability and cost-effectiveness of your charging infrastructure.

More about the connection technology for charging infrastructure

A wide range of solutions for these industries


Personal consultation between two people

Device manufacturers

Gain an overview of our range for device manufacturers. We offer an extensive portfolio of connection technology and for industrial and infrastructure applications.

Person holding electronic assembly with various device connections in hand

Device connections in building automation

A large number of applications in smart buildings are networked together as decentralized units. Standardized device connections are therefore required so that the individual building systems and their applications can communicate with each other quickly and easily. Rely on intelligent connection solutions for smart device connection: compact, standard-compliant and easy to maintain.

Ideal for a wide range of applications Whatever the requirements of your applications, you will find Phoenix Contact connectors featuring the ideal connection technology. Benefit from reliable and durable connections, for example in the following applications:

5G routers
Camera system
Controller
Frequency converters
Energy storage device
Lamp
Display
Power supply
Inverters

Technologies


Services


Automatic product label scanning

Efficient logistics processes Simplify your incoming and outgoing goods

We can support your automated logistics processes with product labels that simply display essential information such as item number, quantity, production date, batch, and country of origin as a scan code. By automatically scanning the codes, you can reduce the manual workload of your logistics staff and increase your productivity in incoming and outgoing goods.