US4-EMP (27X17,5) SR - Snap-in markers
1090186

Snap-in markers, Card, silver, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: latching, text field height: 17.5 mm, text field width: 27 mm

Product details








Compatible products



Your advantages

The US4-EMP ... device markers can be snapped into SIRIUS ACT 3SU... series marker carriers from SIEMENS
The markers, which are supplied in uniform sheets, can be marked quickly, easily, and precisely using the card printers
The perforated markers and labels are easy to separate and can be easily fitted
The sheets provide space for additional project information or function text that can be helpful during assembly