QP 1,5/ 1-M GNYE - Plug
3051069

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.25 mm2- 1.5 mm2, color: green-yellow

Product details









Compatible products



Your advantages

The QT-COMBI plugs for self-assembly provide solutions that users can implement themselves
The conductor is connected using the familiar IDC connection with no stripping, therefore saving time
Tested for railway applications
The QP 1,5/... fast connector plug is designed for the connection of solid and stranded conductors