Connector element center, left housing with engagement pin, right opened without cover
CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 24 - 16 | ||
| C | ||||
| 300 V | 10 A | 24 - 16 | ||
| D | ||||
| 600 V | 5 A | 24 - 16 | ||
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.25 mm2- 1.5 mm2, color: gray
Connector element center, left housing with engagement pin, right opened without cover
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 24 - 16 | ||
| C | ||||
| 300 V | 10 A | 24 - 16 | ||
| D | ||||
| 600 V | 5 A | 24 - 16 | ||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 24 - 16 | ||
| C | ||||
| 300 V | 10 A | 24 - 16 | ||
| D | ||||
| 600 V | 5 A | 24 - 16 | ||