PTFIX 6X4-G GY - Distribution block
3273922
Electrical number: 1236431

Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 6, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: gray

Product details









Compatible products