PTFIX 6X4-G BU - Distribution block
3273924
Electrical number: 1236432

cross section
connection method
Flow Pictogram

Distribution block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 6, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: blue

Product details