New benchmark in surge protection

Powerful, safe, and compact.
Products from the Safe Protection Plus (SPP) family

With Safe Protection Plus (SPP), Phoenix Contact is setting new standards in lightning and surge protection. The SPP product family combines top performance with a compact, pluggable design to ensure maximum system availability and optimum protection. With the powerful type 1 lightning current arresters and the versatile type 2 surge protective devices, the family is now complete.

Surge protection goes a step further

The advantages of the Safe Protection Plus product family Safe Protection Plus (SPP) means:

  • Top performance for reliable system protection
  • Superior protective effect even for sensitive systems due to the fast response behavior and low residual voltage
  • Easy and safe installation with forward-thinking handling and safety features
  • Can be used in a wide range of applications due to the space-saving overall width of 17.5 mm per position and the broad portfolio
Industrial control cabinet with installed lightning current and surge protection from the SPP product family
Various SPDs on a workbench
Miswiring and touch protection for the surge protective devices in the SPP family
SPP surge protection for various applications (building installation, wind power, and telecommunications)
Person in front of a computer on which a planning program is running
Industrial control cabinet with installed lightning current and surge protection from the SPP product family

The surge protective devices in the Safe Protection Plus product family provide maximum performance and endurance to deliver reliable protection. Reinforced insulation also ensures additional user and system safety. The direct response behavior protects the backup fuse and installation. Rapid disconnection guarantees a high level of operational safety.

Various SPDs on a workbench

With its wear-free, triggered multi-carbon spark gap, FLT-SPP features very fast response behavior and a low residual voltage. Compared with varistor-based (MOV) lightning current arresters, the load on the end device is significantly reduced, which greatly improves the protective effect for the whole system.

The VAL-SPP surge protective devices feature direct response behavior, effectively protecting the backup fuse and installation. Downstream components are reliably protected against residual surge voltages. The rapid disconnection ensures a high level of operational safety in the event of an overload.

Miswiring and touch protection for the surge protective devices in the SPP family

The products in the SPP family are characterized by their simplicity and safety. They boast innovative features such as miswiring and touch protection, plus a reduced tightening torque of just 3 Nm. The SPP product family therefore offers forward-thinking advantages that already meet the standards of the future, today.

SPP surge protection for various applications (building installation, wind power, and telecommunications)

The robust protective devices with an overall width of 17.5 mm per position are suitable for demanding environments and allow space-saving installation without a backup fuse up to 315 A and at altitudes up to 5,000 m. Thanks to the triggered multi-carbon spark gap, the FLASHTRAB SPP combined lightning current and surge arresters are able to control multiple pulses and are ideal for lightning-intensive regions and applications in exposed locations, such as wind power and telecommunications. VALVETRAB SPP reliably protects AC and solar applications in various voltage and circuit versions. With the products in the Safe Protection Plus family, you’re sure to find the right surge protection for almost any application.

Person in front of a computer on which a planning program is running

Comprehensive digital data for ECAD systems makes it easier for you to plan your system. Our online selection guide enables you to quickly and easily find the right product for your application. With the modular accessories, additional functions can also be integrated easily at a later time.

New benchmark in surge protection
Powerful, safe, and compact

The Safe Protection Plus product family offers powerful lightning and surge protection. It sets new standards in terms of safety and ease of installation.

Open brochure
The product portfolio of the Safe Protection Plus family

Surge protection for AC applications

Interactive image map: Properties of type 1+2+3 and type 2 surge protective devices for AC applications from the SPP product family
Modular remote signaling
For many product versions, the Safe Protection Plus product family offers modular remote signaling that can be quickly and easily plugged into the corresponding base element. The remote signaling has reinforced insulation for the main circuit, which further increases electrical safety.
Mechanical status indicator
Each plug has a mechanical status indicator. This enables the identification of overloaded protective plugs directly on site.
Consistent pluggable design
The protection modules can be plugged into each path and enable fast, cost-effective replacement of overloaded plugs. The pluggable design facilitates maintenance such as insulation measurements, as the plugs can be easily removed and reinserted – reducing effort and increasing safety.
Reduced tightening torque
The tightening torque has been reduced to 3 Nm. The low tightening torque makes it easier to install the protective devices correctly.
New disconnection
Due to high-performance disconnection, surge protection in the event of an overload and fault is even faster and more reliable.
Miswiring and touch protection
The products are equipped with miswiring and touch protection. This reliably prevents mismatching under the clamping pockets. Touch protection ensures greater safety during operation. Current-carrying parts can no longer be touched once the cables have been connected.
Biconnect connection system
The products for AC applications are equipped with Biconnect. This means that you can easily bridge the surge protection to other components, such as miniature circuit breakers.
Modular remote signaling
For many product versions, the Safe Protection Plus product family offers modular remote signaling that can be quickly and easily plugged into the corresponding base element. The remote signaling has reinforced insulation for the main circuit, which further increases electrical safety.
Reduced tightening torque
The tightening torque has been reduced to 3 Nm. The low tightening torque makes it easier to install the protective devices correctly.
Biconnect connection system
The products for AC applications are equipped with Biconnect. This means that you can easily bridge the surge protection to other components, such as miniature circuit breakers.
Miswiring and touch protection
The products are equipped with miswiring and touch protection. This reliably prevents mismatching under the clamping pockets. Touch protection ensures greater safety during operation. Current-carrying parts can no longer be touched once the cables have been connected.
Triggered multi-carbon spark gap
The triggered multi-carbon spark gap technology offers advantages over conventional spark gaps, especially varistor-based type 1 protective devices.
More about triggered multi-carbon spark gap technology
Consistent pluggable design
The protection modules can be plugged into each path and enable fast, cost-effective replacement of overloaded plugs. The pluggable design facilitates maintenance such as insulation measurements, as the devices can be easily removed and reinserted – reducing effort and increasing safety.
Mechanical status indicator
Each plug has a mechanical status indicator. This enables the identification of overloaded protective plugs directly on site.
FLASHTRAB-SPP combined lightning current and surge arresters installed on a DIN rail

FLT-SPP... combined lightning current and surge arresters with triggered multi-carbon spark gap

FLASHTRAB SPP – type 1+2+3 combined lightning current and surge arresters Surge protection with triggered multi-carbon spark gap

The FLT-SPP and FLT-MB lightning current and surge arresters use the triggered multi-carbon spark gap. This technology is particularly powerful. Its multi-pulse capability means that even extremely high and closely spaced lightning pulses are handled reliably. The spark gap operates with no line follow current. Short-circuit currents after the discharge process are prevented, thus maintaining system availability. Thanks to low voltage protection levels and a low residual voltage curve, the load on downstream devices is significantly reduced, which offers noticeably better protection, especially compared to varistor-based surge protective devices. In addition to the requirements for type 1 lightning current arresters, they also meet the requirements for type 2 and 3 surge protective devices.

VAL-SPP surge protection for three-phase power supply systems with separate N and PE conductor

VAL-SPP surge protection for three-phase power supply systems with separate N and PE conductor

VALVETRAB SPP – type 2 surge protection for AC applications

VALVETRAB SPP offers an extensive portfolio of type 2 surge protective devices from the Safe Protection Plus product family. The protective devices are available in different circuit and voltage versions. The portfolio ranges from single-channel versions through to ready-to-install solutions for four- and five-conductor systems.

Further information on the products can be found in the linked product list. The respective product detail pages provide technical data, 3D models, installation notes, and much more.

VAL-US-SPP – surge protection for North American power supply systems

Surge protection for North American supply systems

With the VAL-US-SPP products, Phoenix Contact also offers the described installation and safety features for surge protection for North American supply networks. In addition to the different supply voltages, circuit versions such as split-phase, wye, or delta are available in these networks. The VAL-US-SPP items are Open Type UL Listed. This means that they can be integrated into new and existing systems without further testing.

More information on the VAL-US-SPP items can be found on our category page:

Surge protection for PV applications

Interactive image map: VAL-SPP...-PV surge protection for photovoltaic applications
New disconnection
Due to high-performance disconnection, surge protection in the event of an overload and fault is even faster and more reliable.
Consistent pluggable design
The protection modules can be plugged into each path and enable fast, cost-effective replacement of overloaded plugs. The pluggable design facilitates maintenance such as insulation measurements, as the plugs can be easily removed and reinserted – reducing effort and increasing safety.
Remote signaling
Depending on the requirements, surge protective devices for photovoltaic applications are available with or without floating remote indication contact.
Extended screw shafts
The extended screw shafts optimize the air clearances and creepage distances and therefore offer greater safety even in the case of higher DC voltages.
Extended insertion funnels
The insertion funnels are also extended in order to achieve better air clearances and creepage distances. At the same time, the extended insertion shafts provide touch protection and miswiring protection.
Mechanical status indicator
Each plug has a mechanical status indicator. This enables the identification of overloaded protective plugs directly on site.
Type 1 and type 2
The protective devices are designed in a 2+V circuit. They are available both as type 1 lightning current arresters for 1,500 V DC and 1,000 V DC or as type 2 surge protection for 600 V DC, 1,000 V DC, or 1,500 V DC.
VAL-SPP-T2-...PV... surge protection for PV applications in a 2+V circuit with integrated remote signaling on the DIN rail

VAL-SPP-T2-...PV... surge protection for PV applications

The linked product list contains detailed information for the complete portfolio of surge protective devices for photovoltaic applications in the Safe Protection Plus (SPP) product family, such as:

  • Technical data
  • 3D models
  • Installation notes
  • Replacement items
Configurator
Surge protection for power supply systems

After selecting the technical parameters of your system, our configurator will help you to find the optimum surge protection for your power supply system.

Start configuring now
Configurator for surge protection for your power supply