Discharge capacity for lightning currents Structures in exposed locations, such as telecommunications or wind turbine generators, are struck by lightning significantly more often than other buildings. Over the operating period, this leads to a significantly higher energy load. The lightning current arresters with triggered multi-carbon spark gap technology can dissipate more than twice as much energy as required by the IEC 61643-11 product standard. This means that they also fulfill the directions for applications with higher requirements. Multiple lightning current pulses IEC standard 300 kA²s Telecommunications Directive I 580 kA²s 730 kA²s Telecommunications Directive II Impact-free for high system availability When discharging an overvoltage event, short-circuit currents, known as line follow currents, can occur in conventional spark gaps. The triggered multi-carbon spark gap suppresses these short-circuit currents very quickly and efficiently, so that even small fuses do not blow and your system always remains available. Excellent protection against surge voltages The triggered multi-carbon spark gap has a very fast ignition behavior and a low, stable residual voltage curve. This significantly reduces the electrical and thermal load on downstream equipment. Compared to MOV surge protective devices, the energy input is significantly reduced. Voltage 2500 V 2000 V 1500 V 1000 V 500 V 0 V Specific energy (kA²s) Fuse SPD Ifi LVMD Building +Un/max -Un/max 0 50 100 150 200 250 300 350 400 µs Time Time Residual voltage MOV Residual voltage spark gap Surge voltage pulse MOV residual voltage Spark gap residual voltage Surge voltage pulse Phoenix Contact 11