FR 1,27/ 20-FWL - IDC female connectors
1378546

IDC female connector, nominal current: 1.4 A, test voltage: 500 V AC, number of positions: 20, pitch: 1.27 mm, color: black, contact surface: Au, contact connection type: Socket

Product details









Compatible products




Your advantages

Time savings during the development process with customer-specific simulations for data integrity
Design-in support during device development using MCAD/ECAD data and a free sample service
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device
Gold-plated contacts ensure transfer quality remains stable over the long term

Frequently asked questions


Do I have to assemble the IDC connector myself?

No, we can assemble the IDC female connector strip for you on request. Use our configurator to customize your flat-ribbon cable module from quantities just 50 pieces. Specify the desired product features, such as the number of positions and cable len... View more

No, we can assemble the IDC female connector strip for you on request. Use our configurator to customize your flat-ribbon cable module from quantities just 50 pieces. Specify the desired product features, such as the number of positions and cable length. In addition, you can provide the IDC female connector strips with strain relief to increase the service life of the connector. Assembled items with a cable length of 10 cm are available ex-stock as samples. They can be found under the designation SAMPLE FR 1,27/ xx-FWL-11/P/0,1 (xx = number of positions).

View less

What features can I select in the cable assembly configurator?

During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The number of IDC female connector strips used
4. The orientation of the IDC female connector s... View more

During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The number of IDC female connector strips used
4. The orientation of the IDC female connector strips on the flat-ribbon cable
5. The attachment of an optional strain relief

View less

How can I obtain samples for my assembled IDC female connector strips?

Items are available with any number of positions and a cable length of 10 cm as standard. They can be found under the designation SAMPLE FR 1,27/ xx-FWL-11/P/0,1 (xx = number of positions). Individual cable assemblies can also be ordered via the onli... View more

Items are available with any number of positions and a cable length of 10 cm as standard. They can be found under the designation SAMPLE FR 1,27/ xx-FWL-11/P/0,1 (xx = number of positions). Individual cable assemblies can also be ordered via the online configurator from a small quantity of 50 pieces. We are happy to assist with any further questions.

View less

Which flat-ribbon cable is used for the IDC female connector strip?

To ensure a reliable connection between the IDC female connector strip and the cable, the ribbon cable must have certain technical properties such as a pitch of 0.635 mm. An application note describes the details required for self-assembly with optio... View more

To ensure a reliable connection between the IDC female connector strip and the cable, the ribbon cable must have certain technical properties such as a pitch of 0.635 mm. An application note describes the details required for self-assembly with optional strain relief. You can find the application note in the download area for the item.
The preassembled cable assembly is available under the configurable item 1498845 FR 1,27 CA.

View less