E-TMF (EX5)RXL
-
Marker for terminal blocks
1807263
Marker for terminal blocks, for the THERMOMARK E.VARIO, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.VARIO, mounting type: latching, Number of individual labels: 1, roll length: 60 m, text field height: 4.7 mm, text field width: 60000 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Maximum efficiency: Time savings of up to 70% compared to manual printing, separation, and application processes, with a consistently high cycle time
Efficient storage: With the applicator, entire terminal strips can be marked with just 2 materials in continuous format, regardless of the number of different pitches
High flexibility: Thanks to the special blade geometry, the applicator perforates and cuts the flexible continuous material variably with a pitch ranging from 3.5 mm ... 1000 mm at the exact position specified by the marking software
Less material loss: No material change necessary, even if printing different pitches
Quick and precise snapping in: The special foot geometry guarantees that the profile snaps into the marker groove easily, quickly, and in the correct position
Easy and convenient separation of the individual markers thanks to the flexible material