Benefit from the flexibility of the THERMOMARK E.600 D industrial printer:
Use the printer to print all roll materials in the MARKING system portfolio for professional and durable wire and cable identification, equipment and plant identification, and terminal identification.
In addition to prepunched label formats, you can also process shrink sleeve as well as label material in continuous format. To do this, simply combine the printer with the THERMOMARK E.CUTTER or E.CUTTER/P for the convenient cutting or perforation of materials in continuous format.
For the maximum efficiency of identification processes, combine the standard printer with a THERMOMARK E SERIES applicator. This will transform your printer into an efficient printing and application system, enabling you to achieve an average time saving of 60% as the markers are printed and applied in just one automated process step. With the THERMOMARK E.600 D, the THERMOMARK E.WRAP, E.WIRE, and E.SLEEVE applicators can be used for efficient wire and cable identification and the THERMOMARK E.VARIO can be used for efficient terminal identification.
Scope of supply:
THERMOMARK E.600 D, power cable (pin connector pattern: type “F”), USB cable, EML (20X8)R/TL label roll (0802999), THERMOMARK-RIBBON 110/50 ink ribbon (0800687), multilingual packing slip
THERMOMARK E.600 D
-
Thermal transfer printer
1004304
Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.
Free download available.
Downloads
Product details
cULus Listed
Approval ID: E140403IECEE CB Scheme
Approval ID: DK-112231-M2-ULECAS
Approval ID: 25-06-153915_159935EAC
Approval ID: KZ 27978Compatible products
Your advantages
Suitable for all roll materials in the MARKING system product portfolio
The THERMOMARK E.600 D can process larger material rolls than the THERMOMARK ROLL 2.0
Continuous media in roll format can be easily cut or perforated using the THERMOMARK E.CUTTER (for cutting label material in continuous format) or the THERMOMARK E.CUTTER/P (for perforating shrink sleeve in continuous format)
Easily transform the standard printer into an efficient printing and application system: Compatibility with all THERMOMARK E SERIES applicators
When operating the printer with an applicator for wire and cable identification, convenient and intuitive project processing is possible directly via the 4.3" multicolor LCD touch display; the user also receives structured guidance and is supplied with the relevant information
Easy handling of all status and error messages, as corresponding videos can be accessed and played directly via the touch display
Status messages are conveniently sent in real time and bidirectionally to the marking software with OPC UA when operating the printer via the Ethernet interface
The 600 dpi print resolution is particularly suitable for high-resolution and small bar codes, non-Latin characters, small symbols, and graphics
Efficient and maintenance-free operation with proven thermal transfer printing technology
Easy to control and manage with MARKING system software