The TOPMARK NEO is setting new standards in laser marking. This marking system creates laser markings to meet the highest standards in no time. With over 650 different materials, the TOPMARK NEO processes a comprehensive range of materials for marking terminal blocks, wires, cables, and devices. Marking materials made of stainless steel, aluminum, ABS, polyacrylic, polypropylene, and polycarbonate are available. Operation is easy, without the need for comprehensive prior knowledge. The user-friendly touch display enables you to operate the laser intuitively and quickly – without the need for specialist knowledge. This allows you to process a wide range of materials for the flexible marking of your application. With the unique material handling and integration into the desktop marking software from Phoenix Contact, the TOPMARK NEO is the fastest desktop laser marker in its class, with a speed of more than 250 labels per minute.
Scope of supply:
TOPMARK NEO laser marker with LS adapter plate incl. four magnets (1012104), LS retaining plate (0803478), type E and F power cables, LAN cable, and operating instructions with declaration of conformity.
TOPMARK NEO
-
Laser marker
1012015
Laser marking system for the efficient marking of metal or plastic marking material from the LS…, UCT…, UC…/PP…, UM… product families.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Maintenance-free operation, thanks to fiber laser technology
Intuitive and time-saving operation using integrated marking software with a graphical user interface
Minimal installation space: surface of only approx. two DIN-A3 sheets is required
Rapid marking of plastic and metal labels for marking terminals, conductors, cables, devices, and plants
Laser class 1 in accordance with DIN EN 60825-1: no laser operative required
For all UniCard (UCT) and LaserSheet (LS) materials
High-quality, fast marking. Marking a UniCard in just 8 seconds
The integrated material detection prevents incorrect markings