The housing used has a decisive impact on how efficiently a device is mounted. ME MAX series electronics housings allow the easy latching together of the individual parts. In addition, the half-shell housings can be easily extended with center parts, resulting in a modularly extendable overall width.
DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 113.65 mm, color: light gray (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5