HC-D 40-I-CT-M - Contact insert
1584415

Contact insert, number of positions: 40+PE, size: B16, number of connections per position: 1, Pin, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal

Product details









Compatible products



Your advantages

Can be used in rail vehicles, satisfy DIN EN 45545-2 with requirement sets R22, R23, and R24 in hazard levels HL1, HL2, and HL3.
For fast coding with plastic profile (Order No. 1410916, type CP-HC-S)
Shock and vibration-resistant in accordance with DIN EN 61373